ZHCSS30E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
A floating (left open) CMOS input allows leakage currents to flow from VDD to GND. Do not leave any CMOS Input unconnected or floating. Every input must be connected to a valid logic level VIH or VOL while power is supplied to VDD. This also minimizes the power consumption of standby and power down mode.