SLLS396G SEPTEMBER   1999  – December 2015 SN65LVDS104 , SN65LVDS105

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Selection Guide to LVDS Repeaters
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings—JEDEC
    3. 7.3  ESD Ratings—MIL-STD
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  SN65LVDS104 Electrical Characteristics
    7. 7.7  SN65LVDS105 Electrical Characteristics
    8. 7.8  SN65LVDS104 Switching Characteristics
    9. 7.9  SN65LVDS105 Switching Characteristics
    10. 7.10 Dissipation Ratings
    11. 7.11 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Fail Safe
    4. 9.4 Device Functional Modes
      1. 9.4.1 Input Level Translation
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Point-to-Point Communications
      2. 10.2.2 Design Requirements
      3. 10.2.3 Detailed Design Procedure
        1. 10.2.3.1  Bypass Capacitance
        2. 10.2.3.2  Driver Supply Voltage
        3. 10.2.3.3  Driver Input Voltage
        4. 10.2.3.4  Driver Output Voltage
        5. 10.2.3.5  Interconnecting Media
        6. 10.2.3.6  PCB Transmission Lines
        7. 10.2.3.7  Termination Resistor
        8. 10.2.3.8  Receiver Supply Voltage
        9. 10.2.3.9  Receiver Input Common-Mode Range
        10. 10.2.3.10 Receiver Input Signal
        11. 10.2.3.11 Receiver Output Signal
      4. 10.2.4 Application Curve
    3. 10.3 Multidrop Communications
      1. 10.3.1 Design Requirements
      2. 10.3.2 Detailed Design Procedure
        1. 10.3.2.1 Interconnecting Media
  11. 11Power Supply Recommendations
    1. 11.1 Coupling Capacitor Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Microstrip vs. Stripline Topologies
      2. 12.1.2 Dielectric Type and Board Construction
      3. 12.1.3 Recommended Stack Layout
      4. 12.1.4 Separation Between Traces
      5. 12.1.5 Crosstalk and Ground Bounce Minimization
      6. 12.1.6 Decoupling
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • PW|16
  • D|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Supply voltage, VCC (2) –0.5 4 V
Voltage Enables, A (SN65LVDS105) –0.5 6 V
A, B, Y or Z –0.5 4 V
Continuous power dissipation See Dissipation Ratings
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds 260 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are with respect to network ground terminal.

7.2 ESD Ratings—JEDEC

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±12000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 ESD Ratings—MIL-STD

VALUE UNIT
V(ESD) Electrostatic discharge Tested in accordance with MIL-STD-883C Method 3015.7; A, B, Y, Z, and GND pins Class 3, A 16000 V
Class 3, B 400

7.4 Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 3 3.3 3.6 V
VIH High-level input voltage 2 V
VIL Low-level input voltage 0.8 V
VI or VIC Voltage at any bus terminal (separately or common-mode) 0 VCC–0.8
TA Operating free-air temperature –40 85 °C

7.5 Thermal Information

THERMAL METRIC(1) SN65LVDS104, SN65LVDS105 UNIT
D (SOIC) PW (TSSOP)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 74.4 101.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 35.1 29.2 °C/W
RθJB Junction-to-board thermal resistance 32 47.3 °C/W
ψJT Junction-to-top characterization parameter 6 1.4 °C/W
ψJB Junction-to-board characterization parameter 31.7 46.6 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.6 SN65LVDS104 Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going differential input voltage threshold See Figure 13 and Table 1 100 mV
VIT- Negative-going differential input voltage threshold See Figure 13 and Table 1 –100
|VOD| Differential output voltage magnitude RL = 100 Ω, VID = ± 100 mV, See Figure 13 and Figure 14 247 340 454 mV
Δ|VOD| Change in differential output voltage magnitude between logic states RL = 100 Ω, VID = ± 100 mV, See Figure 13 and Figure 14 –50 50 mV
VOC(SS) Steady-state common-mode output voltage See Figure 15 1.125 1.375 V
ΔVOC(SS) Change in steady-state common-mode output voltage between logic states See Figure 15 –50 50 mV
VOC(PP) Peak-to-peak common-mode output voltage See Figure 15 25 150 mV
ICC Supply current Enabled, RL = 100 Ω 23 35 mA
Disabled 3 8
II Input current (A or B inputs) VI = 0 V –2 –11 –20 µA
VI = 2.4 V –1.2 –3
II(OFF) Power-off Input current VCC = 1.5 V, VI = 2.4 V 20 µA
IIH High-level input current (enables) VIH = 2 V 20 µA
IIL Low-level input current (enables) VIL = 0.8 V 10 µA
IOS Short-circuit output current VOY or VOZ = 0 V ±10 mA
VOD = 0 V ±10
IOZ High-impedance output current VO = 0 V or 2.4 V ±1 µA
IO(OFF) Power-off output current VCC = 1.5 V, VO = 2.4 V ±1 µA
CIN Input capacitance (A or B inputs) VI = 0.4 sin (4E6πt) + 0.5 V 3 pF
CO Output capacitance (Y or Z outputs) VI = 0.4 sin (4E6πt) + 0.5 V, Disabled 9.4 pF
(1) All typical values are at 25°C and with a 3.3-V supply.

7.7 SN65LVDS105 Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
|VOD| Differential output voltage magnitude RL = 100 Ω, VID = ±100 mV, See Figure 18 and Figure 19 247 340 454 mV
Δ|VOD| Change in differential output voltage magnitude between logic states RL = 100 Ω, VID = ±100 mV, See Figure 18 and Figure 19 –50 50 mV
VOC(SS) Steady-state common-mode output voltage See Figure 20 1.125 1.375 V
ΔVOC(SS) Change in steady-state common-mode output voltage between logic states See Figure 20 –50 50 mV
VOC(PP) Peak-to-peak common-mode output voltage See Figure 20 25 150 mV
ICC Supply current Enabled, RL = 100 Ω 23 35 mA
Disabled 0.7 6.4
IIH High-level input current VIH = 2 V 20 µA
IIL Low-level input current VIL = 0.8 V 10 µA
IOS Short-circuit output current VOY or VOZ = 0 V ±10 mA
VOD = 0 V ±10
IOZ High-impedance output current VO = 0 V or 2.4 V ±1 µA
IO(OFF) Power-off output current VCC = 1.5 V, VO = 2.4 V 0.3 ±1 µA
CIN Input capacitance VI = 0.4 sin (4E6πt) + 0.5 V 5 pF
CO Output capacitance (Y or Z outputs) VI = 0.4 sin (4E6πt) + 0.5 V, Disabled 9.4 pF
(1) All typical values are at 25°C and with a 3.3-V supply.

7.8 SN65LVDS104 Switching Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
tPLH Propagation delay time, low-to-high-level output RL = 100 Ω, CL = 10 pF, See Figure 16 2.4 3.2 4.2 ns
tPHL Propagation delay time, high-to-low-level output RL = 100 Ω, CL = 10 pF, See Figure 16 2.2 3.1 4.2 ns
tr Differential output signal rise time RL = 100 Ω, CL = 10 pF, See Figure 16 0.3 0.8 1.2 ns
tf Differential output signal fall time RL = 100 Ω, CL = 10 pF, See Figure 16 0.3 0.8 1.2 ns
tsk(p) Pulse skew (|tPHL - tPLH|) RL = 100 Ω, CL = 10 pF, See Figure 16 150 500 ps
tsk(o) Channel-to-channel output skew(2) RL = 100 Ω, CL = 10 pF, See Figure 16 20 100 ps
tsk(pp) Part-to-part skew(3) 1.5 ns
tPZH Propagation delay time, high-impedance-to-high-level output See Figure 17 7.2 15 ns
tPZL Propagation delay time, high-impedance-to-low-level output See Figure 17 8.4 15 ns
tPHZ Propagation delay time, high-level-to-high-impedance output See Figure 17 3.6 15 ns
tPLZ Propagation delay time, low-level-to-high-impedance output See Figure 17 6 15 ns
(1) All typical values are at 25°C and with a 3.3-V supply.
(2) tsk(o) is the magnitude of the time difference between the tPLH or tPHL of all drivers of a single device with all of their inputs connected together.
(3) tsk(pp) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same supply voltages, at the same temperature, and have identical packages and test circuits.

7.9 SN65LVDS105 Switching Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
tPLH Propagation delay time, low-to-high-level output RL = 100 Ω, CL = 10 pF, See Figure 21 1.7 2.2 3 ns
tPHL Propagation delay time, high-to-low-level output RL = 100 Ω, CL = 10 pF, See Figure 21 1.4 2.3 3.5 ns
tr Differential output signal rise time RL = 100 Ω, CL = 10 pF, See Figure 21 0.3 0.8 1.2 ns
tf Differential output signal fall time RL = 100 Ω, CL = 10 pF, See Figure 21 0.3 0.8 1.2 ns
tsk(p) Pulse skew (|tPHL - tPLH|) RL = 100 Ω, CL = 10 pF, See Figure 21 150 500 ps
tsk(o) Channel-to-channel output skew(2) RL = 100 Ω, CL = 10 pF, See Figure 21 20 100 ps
tsk(pp) Part-to-part skew(3) 1.5 ns
tPZH Propagation delay time, high-impedance-to-high-level output See Figure 22 7.2 15 ns
tPZL Propagation delay time, high-impedance-to-low-level output See Figure 22 8.4 15 ns
tPHZ Propagation delay time, high-level-to-high-impedance output See Figure 22 3.6 15 ns
tPLZ Propagation delay time, low-level-to-high-impedance output See Figure 22 6 15 ns
(1) All typical values are at 25°C and with a 3.3-V supply.
(2) tsk(o) is the magnitude of the time difference between the tPLH or tPHL of all drivers of a single device with all of their inputs connected together.
(3) tsk(pp) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same supply voltages, at the same temperature, and have identical packages and test circuits.

7.10 Dissipation Ratings

PACKAGE TA≤ 25°C
POWER RATING
OPERATING FACTOR(1)
ABOVE TA = 25°C
TA = 85°C
POWER RATING
D 950 mW 7.6 mW/°C 494 mW
PW 774 mW 6.2 mW/°C 402 mW
(1) This is the inverse of the junction-to-ambient thermal resistance when board-mounted (low-k) and with no air flow.

7.11 Typical Characteristics

SN65LVDS104 SN65LVDS105 tc_104sup_lls396.gif Figure 1. SN65LVDS104 Supply Current vs Frequency
SN65LVDS104 SN65LVDS105 tc_driv_lo_lls396.gif Figure 3. Driver Low-Level Output Voltage vs Low-Level Output Current
SN65LVDS104 SN65LVDS105 tc_104low_lls396.gif Figure 5. SN65LVDS104 Low-to-High Propagation Delay Time vs Free-Air Temperature
SN65LVDS104 SN65LVDS105 tc_105low_lls396.gif Figure 7. SN65LVDS105 Low-to-High Propagation Delay Time vs Free-Air Temperature
SN65LVDS104 SN65LVDS105 jtr_sigrt_lls396.gif
Input: 215 PRBS with peak-to-peak jitter <115 ps at 100 Mbps. Test board adds about 70 ps p-p jitter. All outputs enabled and loaded with differential 100-Ω loads, worst-case output, supply decoupled with 0.1-µF ceramic 0603-style capacitors 1 cm from the device.
Figure 9. SN65LVDS104 P-P Eye-Pattern Jitter vs PRBS Signaling Rate
SN65LVDS104 SN65LVDS105 jtr2_sigrt_lls396.gif
Input: 215 PRBS with peak-to-peak Jitter < 147 ps at 100 Mbps, Test board adds about 43 ps p-p jitter. All outputs enabled and loaded with differential 100-Ω loads, worst-case output, supply decoupled with 0.1-µF and 0.001-µF ceramic 0603-style capacitors 1 cm from the device.
Figure 11. SN65LVDS105 P-P Eye-Pattern Jitter vs PRBS Signaling Rate
SN65LVDS104 SN65LVDS105 tc_105sup_lls396.gif Figure 2. SN65LVDS105 Supply Current vs Frequency
SN65LVDS104 SN65LVDS105 tc_driv_hi_lls396.gif Figure 4. Driver High-Level Output Voltage vs High-Level Output Current
SN65LVDS104 SN65LVDS105 tc_104hi_lls396.gif Figure 6. SN65LVDS104 High-to-Low Propagation Delay Time vs Free-Air Temperature
SN65LVDS104 SN65LVDS105 tc_105hi_lls396.gif Figure 8. SN65LVDS105 High-to-Low Propagation Delay Time vs Free-Air Temperature
SN65LVDS104 SN65LVDS105 jtr_clk_lls396.gif
Input: 50% duty cycle square wave with period jitter < 9 ps at 100 MHz. Test board adds about 5 ps p-p jitter. All outputs enabled and loaded with differential 100-Ω loads, worst-case output, supply decoupled with 0.1-µF and 0.001-µF ceramic 0603-style capacitors 1 cm from the device.
Figure 10. SN65LVDS104 P-P Period Jitter vs Clock Frequency
SN65LVDS104 SN65LVDS105 jtr2_clk_lls396.gif
Input: 50% duty cycle square wave with period jitter < 10 ps at 100 MHz. Test board adds about 5 ps p-p jitter. All outputs enabled and loaded with differential 100-Ω loads, worst-case output, supply decoupled with 0.1-µF and 0.001-µF ceramic 0603-style capacitors 1 cm from the device.
Figure 12. SN65LVDS105 P-P Period Jitter vs Clock Frequency