ZHCSTS1D November 2000 – November 2023 SN65LBC175A , SN75LBC175A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input voltage threshold | -7 V ≤ VCM ≤ 12 V (VCM = (VA + VB ) / 2) | -80 | -10 | mV | |||
VIT- | Negative-going differential input voltage threshold | -200 | -120 | |||||
VHYS | Hysteresis voltage (VIT+ - VIT-) | -40 | mV | |||||
VIK | Input clamp voltage | II = -18 mA | -1.5 | -0.8 | V | |||
VOH | High-level output voltage | VID = 200 mV, IOH = -8 mA | See Figure 6-1 | 2.7 | 4.8 | V | ||
VOL | Low-level output voltage | VID = -200 mV, IOL = 8 mA | 0.2 | 0.4 | ||||
IOZ | High-impedance-state output current | VO = 0 V to VCC | -1 | 1 | μA | |||
II | Line input current | Other input at 0 V, VCC = 0 V or 5 V | VI = 12 V | 0.9 | mA | |||
VI = -7 V | -0.7 | |||||||
IIH | High-level input current | Enable inputs | 100 | μA | ||||
IIL | Low-level input current | -100 | μA | |||||
RI | Input resistance | A, B | 12 | kΩ | ||||
ICC | Supply current | VID = 5 V | 1,2EN, 3,4EN at 0 V | 20 | mA | |||
No load | 1,2EN, 3,4EN at VCC | 11 | 16 | mA |