ZHCSTR9H October 1993 – November 2023 SN65LBC175 , SN75LBC175
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Common-mode input voltage, VIC | −7 | 12 | V | ||
Differential input voltage, VID | ±6 | V | |||
High-level input voltage, VIH | EN inputs | 2 | V | ||
Low-level input voltage, VIL | 0.8 | V | |||
High-level output current, IOH | −8 | mA | |||
Low-level output current, IOL | 8 | mA | |||
Operating free-air temperature, TA | SN65LBC175 | −40 | 85 | °C | |
SN75LBC175 | 0 | 70 |