5.2.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage(2) |
–0.3 |
6 |
V |
|
Voltage at any bus (dc) |
–10 |
15 |
V |
|
Voltage at any bus (transient pulse through 100 Ω, See Figure 14) |
–30 |
30 |
V |
| VI |
Input voltage at any A or EN terminal |
–0.5 |
VCC + 0.5 |
V |
| Tstg |
Storage temperature(3) |
–65 |
150 |
°C |
|
Lead temperature 1.6 mm (1/16 in) from case for 10 s |
|
260 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are with respect to GND.
(3) Long-term high-temperature storage and/or extended use at maximum recommended operating conditions may result in a reduction of overall device life.