ZHCSRU3J January 2008 – March 2023 SN65HVD1785 , SN65HVD1786 , SN65HVD1787 , SN65HVD1791 , SN65HVD1792 , SN65HVD1793
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
| VI | Input voltage at any bus terminal (separately or common mode)(1) | –20 | 25 | V | ||
| VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
| VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
| VID | Differential input voltage | –25 | 25 | V | ||
| IO | Output current, driver | –60 | 60 | mA | ||
| Output current, receiver | –8 | 8 | mA | |||
| RL | Differential load resistance | 54 | 60 | Ω | ||
| CL | Differential load capacitance | 50 | pF | |||
| 1/tUI | Signaling rate | HVD1785, HVD1791 | 115 | kbps | ||
| HVD1786, HVD1792 | 1 | Mbps | ||||
| HVD1787, HVD1793 | 10 | |||||
| TA | Operating free-air temperature (see application section for thermal information) | –40 | 105 | °C | ||
| TJ | Junction temperature | –40 | 150 | °C | ||