ZHCSPC1P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD10 , SN75HVD11 , SN75HVD12
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
| |VOD| | Differential output voltage(2) | IO = 0 | 2 | VCC | V | |||
| RL = 54 Ω, See Figure 8-1 | 1.5 | |||||||
| Vtest = –7 V to 12 V, See Figure 8-2 | 1.5 | |||||||
| Δ|VOD| | Change in magnitude of differential output voltage | See Figure 8-1 and Figure 8-2 | –0.2 | 0.2 | V | |||
| VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 8-3 | 400 | mV | ||||
| VOC(SS) | Steady-state common-mode output voltage | 1.4 | 2.5 | V | ||||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | –0.05 | 0.05 | V | ||||
| IOZ | High-impedance output current | See receiver input currents | ||||||
| II | Input current | D | –100 | 0 | μA | |||
| DE | 0 | 100 | ||||||
| IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | –250 | 250 | mA | |||
| C(OD) | Differential output capacitance | VOD = 0.4 sin(4E6πt) + 0.5 V, DE at 0 V | 16 | pF | ||||
| ICC | Supply current | RE at VCC, D and DE at VCC, No load | Receiver disabled and driver enabled | 9 | 15.5 | mA | ||
| RE at VCC, D at VCC, DE at 0 V, No load | Receiver disabled and driver disabled (standby) | 1 | 5 | μA | ||||
| RE at 0 V, D and DE at VCC, No load | Receiver enabled and driver enabled | 9 | 15.5 | mA | ||||