ZHCSRU6F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Supply voltage, VCC | 4.5 | 5.5 | V | ||
| Voltage at any bus terminal (separately or common mode) VI or VIC | –7(1) | 12 | V | ||
| High-level input voltage, VIH | D, DE, RE | 2 | V | ||
| Low-level input voltage, VIL | D, DE, RE | 0.8 | V | ||
| Differential input voltage, VID (see Figure 6-7) | –12 | 12 | V | ||
| High-level output current, IOH | Driver | –100 | mA | ||
| Receiver | –8 | ||||
| Low-level output current, IOL | Driver | 100 | mA | ||
| Receiver | 8 | ||||
| Operating free-air temperature, TA | SN65HVD05 | –40 | 85 | °C | |
| SN65HVD06 | |||||
| SN65HVD07 | |||||
| SN75HVD05 | 0 | 70 | °C | ||
| SN75HVD06 | |||||
| SN75HVD07 | |||||