ZHCSRU6F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
| |VOD| | Differential output voltage | No Load | VCC | V | ||||
| RL = 54 Ω, See Figure 6-4 | 2.5 | |||||||
| Vtest = –7 V to 12 V, See Figure 6-2 | 2.2 | |||||||
| Δ|VOD| | Change in magnitude of differential output voltage | See Figure 6-4 and Figure 6-2 | –0.2 | 0.2 | V | |||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 6-3 | 2.2 | 3.3 | V | |||
| ΔVOC(SS) | Change in steady-state common-mode output voltage |
–0.1 | 0.1 | V | ||||
| VOC(PP) | Peak-to-peak common-mode output voltage |
HVD05 | See Figure 6-3 | 600 | mV | |||
| HVD06 | 500 | |||||||
| HVD07 | 900 | |||||||
| IOZ | High-impedance output current | See receiver input currents | ||||||
| II | Input current | D | –100 | 0 | μA | |||
| DE | 0 | 100 | ||||||
| IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | –250 | 250 | mA | |||
| C(diff) | Differential output capacitance | VID = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF | ||||
| ICC | Supply current | RE at VCC, D and DE at VCC, No load |
Receiver disabled and driver enabled | 9 | 15 | mA | ||
| RE at VCC, D at VCC DE at 0 V, No load |
Receiver disabled and driver disabled (standby) | 1 | 5 | μA | ||||
| RE at 0 V, D and DE at VCC, No load |
Receiver enabled and driver enabled | 9 | 15 | mA | ||||