ZHCSBP5C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
The SN65DSI86 transmits either 18bpp or 24bpp over the DisplayPort interface based on the DP_18BPP_EN bit. When this bit is cleared and 18 bpp is being received on DSI interface, the SN65DSI86 performs the following translation of the 18 bpp into 24 bpp: new[7:0] = {original[5:0], original[5:4]}. When the DP_18BPP_EN bit is set and 24 bpp is being received on DSI interface, the SN65DSI86 performs the following translation of 24 bpp to 18 bpp: new[5:0] = original[7:2].