ZHCSUM3C March   2007  – February 2024 SN65C1167E , SN65C1168E

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Driver Output and Receiver Input ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Section Electrical Characteristics
    6. 5.6 Receiver Section Electrical Characteristics
    7. 5.7 Driver Section Switching Characteristics
    8. 5.8 Receiver Section Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Active High Driver Output Enables
      2. 7.3.2 Active Low Receiver Enables
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
    3. 8.3 Power Supply Recommendations
  10. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Driver Section Electrical Characteristics

over recommended supply voltage and operating free-air temperature ranges (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIKInput clamp voltageII = –18mA–1.5V
VOHHigh-level output voltageVIH = 2V,VIL = 0.8V,IOH = –20mA2.43.5V
VOLLow-level output voltageVIH = 2V,VIL = 0.8V,IOL = 20mA0.20.4V
|VOD1|Differential output voltage 1IO = 0mA26V
|VOD2|Differential output voltage 2RL = 100Ω,See Figure 6-1 (2)23.7V
Δ|VOD|Change in magnitude of
differential output voltage
RL = 100Ω,See Figure 6-1 (2)±0.4V
VOCCommon-mode output voltageRL = 100Ω,See Figure 6-1 (2)±3V
Δ|VOC|Change in magnitude of
common-mode output voltage
RL = 100Ω,See Figure 6-1 (2)±0.4V
IO(OFF)Output current with power offVCC = 0VVO = 6V100μA
VO = –0.25V100
IOZHigh-impedance-state output currentVO = 2.5V20μA
VO = 5V–20
IIHHigh-level input currentVI = VCC or VIH1μA
IILLow-level input currentVI = GND or VIL–1μA
IOSShort-circuit output currentVO = VCC or GND(3)–30–150mA
ICCSupply current (total package)No load,
Enabled
VI = VCC or GND46mA
VI = 2.4 or 0.5V(4)59
CiInput capacitance6pF
All typical values are at VCC = 5V and TA = 25°C.
Refer to TIA/EIA-422-B for exact conditions.
Not more than one output should be shorted at a time, and the duration of the short circuit should not exceed one second.
This parameter is measured per input, while the other inputs are at VCC or GND.