ZHCSK15 July   2019 SN65C1168E-SEP

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      方框图
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
    5. 6.5 Driver Section Electrical Characteristics
    6. 6.6 Receiver Section Electrical Characteristics
    7. 6.7 Driver Section Switching Characteristics
    8. 6.8 Receiver Section Switching Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Active High Driver Output Enables
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over recommended operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) –0.5 7 V
VI Input voltage Driver, DE, RE –0.5 7 V
A or B, Receiver –14 14
VID Differential input voltage(3) Receiver –14 14 V
VO Output voltage Driver –0.5 7 V
Receiver –0.5 VCC + 0.5
IIK Input clamp current Driver, VI < 0 –20 mA
IOK Output clamp current Driver, VO < 0 –20 mA
Receiver –20 20
IO Output current Driver –150 150 mA
Receiver –25 25
ICC Supply current 200 mA
GND current –200 mA
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values except differential input voltage are with respect to the network GND.
Differential input voltage is measured at the noninverting terminal, with respect to the inverting terminal.