ZHCS785I February 2012 – January 2021 SN6501
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RON | Switch-on resistance | VCC = 3.3 V ± 10%, See GUID-AA1B79A0-A022-4F6B-AE25-AA4AB651D5A9.html#SLLSEA09561 | 1 | 3 | Ω | |
| VCC = 5 V ± 10%, See GUID-AA1B79A0-A022-4F6B-AE25-AA4AB651D5A9.html#SLLSEA09561 | 0.6 | 2 | ||||
| ICC | Average supply current#SLLSEA02503 | VCC = 3.3 V ± 10%, no load | 150 | 400 | µA | |
| VCC = 5 V ± 10%, no load | 300 | 700 | ||||
| fST | Startup frequency | VCC = 2.4 V, See GUID-AA1B79A0-A022-4F6B-AE25-AA4AB651D5A9.html#SLLSEA09561 | 300 | kHz | ||
| fSW | D1, D2 Switching frequency | VCC = 3.3 V ± 10%, See GUID-AA1B79A0-A022-4F6B-AE25-AA4AB651D5A9.html#SLLSEA09561 | 250 | 360 | 550 | kHz |
| VCC = 5 V ± 10%, See GUID-AA1B79A0-A022-4F6B-AE25-AA4AB651D5A9.html#SLLSEA09561 | 300 | 410 | 620 | |||