ZHCSWC0S January 1993 – December 2024 SN54LVC157A , SN74LVC157A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | SN74LVC157A | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TA = 25°C | –40 TO 85°C | –40 TO 125°C | ||||||||||
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| VOH | IOH = –100µA | 1.65V to 3.6V | VCC – 0.2 | VCC – 0.2 | VCC – 0.3 | V | ||||||
| IOH = –4mA | 1.65V | 1.29 | 1.2 | 1.05 | ||||||||
| IOH = –8mA | 2.3V | 1.9 | 1.7 | 1.55 | ||||||||
| IOH = –12mA | 2.7V | 2.2 | 2.2 | 2.05 | ||||||||
| 3V | 2.4 | 2.4 | 2.25 | |||||||||
| IOH = –24mA | 3V | 2.3 | 2.2 | 2 | ||||||||
| VOL | IOL = 100µA | 1.65V to 3.6V | 0.1 | 0.2 | 0.3 | V | ||||||
| IOL = 4mA | 1.65V | 0.24 | 0.45 | 0.6 | ||||||||
| IOL = 8mA | 2.3V | 0.3 | 0.7 | 0.75 | ||||||||
| IOL = 12mA | 2.7V | 0.4 | 0.4 | 0.6 | ||||||||
| IOL = 24mA | 3V | 0.55 | 0.55 | 0.8 | ||||||||
| II | All inputs | VI = 5.5V or GND | 3.6V | ±1 | ±5 | ±20 | µA | |||||
| ICC | VI = VCC or GND | IO = 0 | 3.6V | 1 | 10 | 40 | µA | |||||
| ΔICC | One input at
VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 500 | 500 | 5000 | µA | ||||||
| Ci | VI = VCC or GND | 3.3V | 5 | pF | ||||||||