ZHCSWC0S January 1993 – December 2024 SN54LVC157A , SN74LVC157A
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 6.5 | V | |
| VI | Input voltage range(1) | –0.5 | 6.5 | V | |
| VO | Output voltage range(1)(2) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| Tstg | Storage temperature range | –65 | 150 | °C | |
| Ptot | Power dissipation(3)(4) | TA = –40°C to 125°C | 500 | mW |