ZHCSQ08E December 1982 – February 2022 SN54HC139 , SN74HC139
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS (1) | VCC (V) | TA = 25°C | SN54HC139 | SN74HC139 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| VOH | IOH = −20 μA | 2 | 1.9 | 1.998 | 1.9 | 1.9 | V | |||
| 4.5 | 4.4 | 4.499 | 4.4 | 4.4 | ||||||
| 6 | 5.9 | 5.999 | 5.9 | 5.9 | ||||||
| IOH = −4 mA | 4.5 | 3.98 | 4.3 | 3.7 | 3.84 | |||||
| IOH = −5.2 mA | 6 | 5.48 | 5.8 | 5.2 | 5.34 | |||||
| VOL | IOL = 20 μA | 2 | 0.002 | 0.1 | 0.1 | 0.1 | V | |||
| 4.5 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
| 6 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
| IOL = 4 mA | 4.5 | 0.17 | 0.26 | 0.4 | 0.33 | |||||
| IOL = 5.2 mA | 6 | 0.15 | 0.26 | 0.4 | 0.33 | |||||
| II | VI = VCC or 0 | 6 | ±0.1 | ±100 | ±1000 | ±1000 | nA | |||
| ICC | IO = 0 | 6 | 8 | 160 | 80 | μA | ||||
| Ci | 2 to 6 | 3 | 10 | 10 | 10 | pF | ||||