ZHCSRL9E December 1982 – April 2021 SN54HC11 , SN74HC11
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A, B, or C | Y | 2 V | 35 | 100 | 125 | ns | |||
| 4.5 V | 10 | 20 | 25 | ||||||||
| 6 V | 8 | 17 | 21 | ||||||||
| tt | Transition-time | Y | 2 V | 25 | 75 | 95 | ns | ||||
| 4.5 V | 7 | 15 | 19 | ||||||||
| 6 V | 5 | 13 | 16 | ||||||||