ZHCSSG5L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | SN54AHC08 | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| VOH | IOH = –50 µA | 2 V | 1.9 | V | ||
| 3 V | 2.9 | |||||
| 4.5 V | 4.4 | |||||
| IOH = –4 mA | 3 V | 2.48 | ||||
| IOH = –8 mA | 4.5 V | 3.8 | ||||
| VOL | IOL = 50 µA | 2 V | 0.1 | V | ||
| 3 V | 0.1 | |||||
| 4.5 V | 0.1 | |||||
| IOH = 4 mA | 3 V | 0.5 | ||||
| IOH = 8 mA | 4.5 V | 0.5 | ||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1(1) | µA | ||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | µA | |
| Ci | VI = VCC or GND | 5 V | pF | |||