ZHCSSO6G June 1995 – March 2024 SN54ACT244 , SN74ACT244
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | V | ||
| VIL | Low-level input voltage | 0.8 | V | ||
| VI | Input voltage | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | –24 | mA | ||
| IOL | Low-level output current | 24 | mA | ||
| Δt/Δv | Input transition rise or fall rate | 8 | ns/V | ||
| TA | Operating free-air temperature | SN54ACT244 | –55 | 125 | °C |
| SN74ACT244 | –40 | 85 | |||