ZHCSF96C February 2014 – June 2016 RM57L843
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VCC(2) | –0.3 | 1.43 | V | |
| VCCIO, VCCP(2) | –0.3 | 4.6 | |||
| VCCAD | –0.3 | 6.25 | |||
| Input voltage | All input pins, with exception of ADC pins | –0.3 | 4.6 | V | |
| ADC input pins | –0.3 | 6.25 | |||
| Input clamp current: | IIK (VI < 0 or VI > VCCIO) All pins, except AD1IN[31:0] and |
–20 | 20 | mA | |
| IIK (VI < 0 or VI > VCCAD) AD1IN[31:0] and |
–10 | 10 | |||
| Total | –40 | 40 | |||
| Operating free-air temperature (TA) | –40 | 105 | °C | ||
| Operating junction temperature (TJ) | –40 | 130 | °C | ||
| Storage temperature (Tstg) | –65 | 150 | °C | ||
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VESD | Electrostatic discharge (ESD) performance: | Human Body Model (HBM) | –2 | 2 | kV | |
| Charged Device Model (CDM) | All pins except corner balls | –500 | 500 | V | ||
| Corner balls | –750 | 750 | V | |||
POH is a function of voltage and temperature. Usage at higher voltages and temperatures will result in a reduction in POH to achieve the same reliability performance. The POH information in Table 5-1 is provided solely for convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI Semiconductor Products. To avoid significant device degradation, the device POH must be limited to those listed in Table 5-1. To convert to equivalent POH for a specific temperature profile, see the Calculating Equivalent Power-on-Hours for Hercules Safety MCUs Application Report (SPNA207).
| NOMINAL VCC VOLTAGE (V) | JUNCTION TEMPERATURE (TJ) |
LIFETIME POH(1) |
|---|---|---|
| 1.2 V | 105 ºC | 100K |
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Digital logic supply voltage (Core) | 1.14 | 1.2 | 1.32 | V | |
| VCCPLL | PLL supply voltage | 1.14 | 1.2 | 1.32 | V | |
| VCCIO | Digital logic supply voltage (I/O) | 3 | 3.3 | 3.6 | V | |
| VCCAD | MibADC supply voltage | 3 | 5.25 | V | ||
| VCCP | Flash pump supply voltage | 3 | 3.3 | 3.6 | V | |
| VSS | Digital logic supply ground | 0 | V | |||
| VSSAD | MibADC supply ground | –0.1 | 0.1 | V | ||
| VADREFHI | Analog-to-Digital (A-to-D) high-voltage reference source | VSSAD | VCCAD | V | ||
| VADREFLO | A-to-D low-voltage reference source | VSSAD | VCCAD | V | ||
| TA | Operating free-air temperature | –40 | 105 | °C | ||
| TJ | Operating junction temperature | –40 | 130 | °C | ||
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fOSC | OSC - oscillator clock frequency using an external crystal | 5 | 20 | MHz | |
| fGCLK1 | GCLK - R5F CPU clock frequency | 330 | MHz | ||
| fGCLK2 | GCLK - R5F CPU clock frequency | 330 | MHz | ||
| fHCLK | HCLK - System clock frequency | 150 | MHz | ||
| fVCLK | VCLK - Primary peripheral clock frequency | 110 | MHz | ||
| fVCLK2 | VCLK2 - Secondary peripheral clock frequency | 110 | MHz | ||
| fVCLK3 | VCLK3 - Secondary peripheral clock frequency | 150 | MHz | ||
| fVCLKA1 | VCLKA1 - Primary asynchronous peripheral clock frequency | 110 | MHz | ||
| fVCLKA2 | VCLKA2 - Secondary asynchronous peripheral clock frequency | 110 | MHz | ||
| fVCLKA4 | VCLKA4 - Secondary asynchronous peripheral clock frequency | 110 | MHz | ||
| fRTICLK1 | RTICLK1 - clock frequency | fVCLK | MHz | ||
| fPROG/ERASE | System clock frequency - flash programming/erase | fHCLK | MHz | ||
| fECLK | External Clock 1 | 110 | MHz | ||
| fETMCLKOUT | ETM trace clock output | 55 | MHz | ||
| fETMCLKIN | ETM trace clock input | 110 | MHz | ||
| fEXTCLKIN1 | External input clock 1 | 110 | MHz | ||
| fEXTCLKIN2 | External input clock 2 | 110 | MHz | ||
Table 5-2 lists the maximum frequency of the CPU (GLKx), the level-2 memory (HCLK) and the peripheral clocks (VCLKx). It is not always possible to run each clock at its maximum frequency as GCLK must be an integral multiple of HCLK and HCLK must be an integral multiple of VCLKx. Depending on the system, the optimum performance may be obtained by maximizing either the CPU frequency, the level-two RAM interface, the level-two flash interface, or the peripherals.
Wait states are cycles the CPU must wait in order to retrieve data from the memories which have access times longer than a CPU clock. Memory wrapper, SCR interconnect and the CPU itself may introduce additional cycles of latency due to logic pipelining and synchronization. Therefore, the total latency cycles as seen by the CPU can be more than the number of wait states to cover the memory access time.
Figure 5-1 shows only the number of programmable wait states needed for L2 flash memory at different frequencies. The number of wait states is correlated to HCLK frequency. The clock ratio between CPU clock (GCLKx) and HCLK can vary. Therefore, the total number of wait states in terms of GCLKx can be obtained by taking the programmed wait states multiplied by the clock ratio.
There is no user programmable wait state for L2 SRAM access. L2 SRAM is clocked by HCLK and is limited to maximum 150 MHz.
L2 flash is clocked by HCLK and is limited to maximum 150 MHz. The L2 flash can support zero data wait state up to 45 MHz.
| PARAMETER | TEST CONDITIONS | MIN | TYP(3) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | VCC digital supply and PLL current (operating mode) |
fGCLK = 330 MHz, fHCLK = 110 MHz, fVCLK = 110 MHz, fVCLK2 = 110 MHz, fVCLK3 = 110 MHz |
595 | 880 (1) | mA | ||
| VCC digital supply and PLL current (LBIST mode, or PBIST mode) |
LBIST clock rate = 82.5 MHz | 970 | 1350(2)(4) | mA | |||
| PBIST ROM clock frequency = 55 MHz | |||||||
| ICCIO | VCCIO digital supply current (operating mode) | No DC load, VCCmax | 15 | mA | |||
| ICCAD | VCCAD supply current (operating mode) | Single ADC operational, VCCADmax | 15 | mA | |||
| Single ADC power down, VCCADmax | 5 | µA | |||||
| Both ADCs operational, VCCADmax | 30 | mA | |||||
| ICCREFHI | ADREFHI supply current (operating mode) | Single ADC operational, ADREFHImax | 5 | mA | |||
| Both ADCs operational, ADREFHImax | 10 | mA | |||||
| ICCP | VCCP pump supply current | Read operation of two banks in parallel, VCCPmax | 70 | mA | |||
| Read from two banks and program or erase another bank, VCCPmax | 93 | mA | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Vhys | Input hysteresis | All inputs | 180 | mV | |||
| VIL | Low-level input voltage | All inputs(2) | –0.3 | 0.8 | V | ||
| VIH | High-level input voltage | All inputs(2) | 2 | VCCIO + 0.3 | V | ||
| VOL | Low-level output voltage | IOL = IOLmax | 0.2 * VCCIO | V | |||
| IOL = 50 µA, standard output mode | 0.2 | ||||||
| VOH | High-level output voltage | IOH = IOHmax | 0.8 * VCCIO | V | |||
| IOH = 50 µA, standard output mode | VCCIO – 0.3 | ||||||
| IIC | Input clamp current (I/O pins) | VI < VSSIO – 0.3 or VI > VCCIO + 0.3 | –3.5 | 3.5 | mA | ||
| II | Input current (I/O pins) | IIH Pulldown 20 µA | VI = VCCIO | 5 | 40 | µA | |
| IIH Pulldown 100 µA | VI = VCCIO | 40 | 195 | ||||
| IIL Pullup 20 µA | VI = VSS | -40 | –5 | ||||
| IIL Pullup 100 µA | VI = VSS | –195 | –40 | ||||
| All other pins | No pullup or pulldown | –1 | 1 | ||||
| IOL | Low-level output current | Pins with output buffers of 8 mA drive strength | VOLmax | 8 | mA | ||
| Pins with output buffers of 4 mA drive strength | 4 | ||||||
| Pins with output buffers of 2 mA drive strength | 2 | ||||||
| IOH | High-level output current | Pins with output buffers of 8 mA drive strength | VOLmin | –8 | mA | ||
| Pins with output buffers of 4 mA drive strength | –4 | ||||||
| Pins with output buffers of 2 mA drive strength | –2 | ||||||
| CI | Input capacitance | 2 | pF | ||||
| CO | Output capacitance | 3 | pF | ||||
| °C / W | ||
|---|---|---|
| RΘJA | Junction-to-free air thermal resistance, still air (includes 5×5 thermal via cluster in 2s2p PCB connected to 1st ground plane) | 14.3 |
| RΘJB | Junction-to-board thermal resistance (includes 5×5 thermal via cluster in 2s2p PCB connected to 1st ground plane) | 5.49 |
| RΘJC | Junction-to-case thermal resistance (2s0p PCB) | 5.02 |
| ΨJT | Junction-to-package top, still air (includes 5×5 thermal via cluster in 2s2p PCB connected to 1st ground plane) | 0.29 |
| ΨJB | Junction-to-board, still air (includes 5×5 thermal via cluster in 2s2p PCB connected to 1st ground plane) | 6.41 |
Figure 5-2 TTL-Level Inputs
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| tpw | Input minimum pulse width | tc(VCLK) + 10(2) | ns | |
| tin_slew | Time for input signal to go from VIL to VIH or from VIH to VIL | 1 | ns | |
Figure 5-3 CMOS-Level Outputs
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| td(parallel_out) | Delay between low to high, or high to low transition of general-purpose output signals that can be configured by an application in parallel, for example, all signals in a GIOA port, or all N2HET1 signals, and so forth. | 6 | ns | |