over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
| VIN |
Input voltage (1) |
VREF + VDO (2) |
|
6 |
V |
| EN |
Enable voltage |
0 |
|
VIN |
V |
| IL |
Output current |
–5 |
|
10 |
mA |
| TA |
Operating temperature |
–40 |
25 |
125 |
°C |
(1) For VREF = 1.2 V and 1.25 V, minimum VIN = 1.7 V
(2) VDO = Dropout voltage