4 Revision History
Changes from Revision E (April 2021) to Revision F (June 2021)
- 向“特性”部分添加了低压降行条目Go
- 在“器件信息”表中合并了器件型号Go
- Changed Thermal Information parameters to correctly reflect DBV packageGo
- Added second cycle thermal hysteresis plotGo
- Linked product numbers in table to datasheetsGo
Changes from Revision D (February 2021) to Revision E (April 2021)
- Removed the "Product Preview" note for the REF34xxT package
optionsGo
Changes from Revision C (January 2021) to Revision D (February 2021)
- 更新了说明和图Go
- 将 ENABLE 更改为 ENGo
- Updated valuesGo
Changes from Revision B (March 2018) to Revision C (February 2021)
- 添加了“器件信息”以添加 REF34xxTGo
- 添加了指向“应用”的超链接Go
- 通篇将“VREF”更改为“VOUT”Go
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Added REF34xxT to "Device Comparison Table"Go
- Added REF34xxT to "Pin Configuration and Functions"Go
- Fixed pinout numberingGo
- Added Configuration Information to "Electrical
Characteristics”Go
- Changed ABS MAX IN MIN to "-0.3V"Go
- Added REF34xxT to "Layout Guidelines" and "Layout Example"Go
Changes from Revision A (December 2017) to Revision B (March 2018)
- 添加了 2 个新 GPN:REF3440 和 REF3450Go
- 在
Section 1
中将“出色的长期稳定性(30ppm/1000 小时)”更改为“出色的长期稳定性(25ppm/1000 小时)”Go
- Changed "...typical drift value for the REF34xx is 30 ppm from 0 to 1000 hours" to "...typical drift value for the REF34xx is 25 ppm from 0 to 1000 hours" and changed Figure 8-3 in
Section 8.2
Go
- Changed "(as shown in Figure 26)" to " as shown in
Figure 9-1
in last paragraph of
Section 10.2.2.2
Go
Changes from Revision * (September 2017) to Revision A (December 2017)
- 添加了 2 款全新输出电压选项器件 REF3430 和 REF3433 的产品发布Go