ZHCSQ26 May 2022 PCM1822
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ADC CONFIGURATION | |||||||
| AC input impedance | Input pins INxP or INxM | 2.5 | kΩ | ||||
| ADC PERFORMANCE FOR LINE, MICROPHONE INPUT RECORDING : AVDD 3.3-V OPERATION | |||||||
| Full-scale AC signal voltage Differential/Single Ended | AC-coupled input | 1 | VRMS | ||||
| SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1 differential/single-ended input selected and AC signal shorted to ground, DRE enabled (DRE_LVL = –36 dB, DRE_MAXGAIN = 18 dB) |
110 | 117 | dB | ||
| IN1 differential/single-ended input selected and AC signal shorted to ground, DRE disabled | 105 | 111 | |||||
| DR | Dynamic range, A-weighted(2) | IN1 differential/single-ended input selected and –60-dB full-scale AC signal input, DRE enabled (DRE_LVL = –36 dB, DRE_MAXGAIN = 18 dB) | 117 | dB | |||
| IN1 differential/single-ended input selected and –60-dB full-scale AC signal input, DRE disabled | 111 | ||||||
| THD+N | Total harmonic distortion(2)(3) | IN1 differential/single-ended input selected and –1-dB full-scale AC signal input, DRE enabled (DRE_LVL = –36 dB, DRE_MAXGAIN = 18 dB) |
–95 | –80 | dB | ||
| IN1 differential/single-ended input selected and –1-dB full-scale AC signal input, DRE disabled | –95 | ||||||
| ADC OTHER PARAMETERS | |||||||
| Output data sample rate | 7.35 | 192 | kHz | ||||
| Output data sample word length | 32 | Bits | |||||
| Interchannel isolation | –1-dB full-scale AC-signal input to non measurement channel | –124 | dB | ||||
| Interchannel gain mismatch | –6-dB full-scale AC-signal input | 0.1 | dB | ||||
| Gain drift(4) | Across temperature range -40°C to 125°C | 50 | ppm/°C | ||||
| Interchannel phase mismatch | 1-kHz sinusoidal signal | 0.02 | Degrees | ||||
| Phase drift(5) | 1-kHz sinusoidal signal, across temperature range -40°C to 125°C | 0.0005 | Degrees/°C | ||||
| PSRR | Power-supply rejection ratio | 100-mVPP, 1-kHz sinusoidal signal on AVDD, differential input selected, 0-dB channel gain | 102 | dB | |||
| CMRR | Common-mode rejection ratio | Differential microphone input selected, 100-mVPP, 1-kHz signal on both pins and measure level at output | 45 | dB | |||
| DIGITAL I/O | |||||||
| VIL | Low-level digital input logic voltage threshold | All digital pins except FMT0, IOVDD 1.8-V operation | –0.3 | 0.30 × IOVDD | V | ||
| All digital pins except FMT0, IOVDD 3.3-V operation | –0.3 | 0.8 | |||||
| FMT0 Pin | –0.3 | 0.8 | V | ||||
| VIH | High-level digital input logic voltage threshold | All digital pins except FMT0, IOVDD 1.8-V operation | 0.7 × IOVDD | IOVDD + 0.3 | V | ||
| All digital pins except FMT0, IOVDD 3.3-V operation | 2.1 | IOVDD + 0.3 | |||||
| FMT0 Pin | 2.1 | AVDD + 0.3 | V | ||||
| VOL | Low-level digital output voltage | All digital pins, IOL = –2 mA, IOVDD 1.8-V operation | 0.45 | V | |||
| All digital pins, IOL = –2 mA, IOVDD 3.3-V operation | 0.4 | ||||||
| VOH | High-level digital output voltage | All digital pins, IOH = 2 mA, IOVDD 1.8-V operation | IOVDD – 0.45 | V | |||
| All digital pins, IOH = 2 mA, IOVDD 3.3-V operation | 2.4 | ||||||
| IIH | Input logic-high leakage for digital inputs | All digital pins, input = IOVDD | –5 | 0.1 | 5 | µA | |
| IIL | Input logic-low leakage for digital inputs | All digital pins, input = 0 V | –5 | 0.1 | 5 | µA | |
| CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | |||
| RPD | Pulldown resistance for digital I/O pins when asserted on | 20 | kΩ | ||||
| TYPICAL SUPPLY CURRENT CONSUMPTION | |||||||
| IAVDD | Current consumption with all Clocks disabled | AVDD = 3.3 V, internal AREG | 0.5 | mA | |||
| IIOVDD | All external clocks stopped, IOVDD = 3.3 V | 0.5 | µA | ||||
| IIOVDD | All external clocks stopped, IOVDD = 1.8 V | 0.3 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 16-kHz, BCLK = 256 × fS and DRE disabled | AVDD = 3.3 V, internal AREG | 11.9 | mA | |||
| IIOVDD | IOVDD = 3.3 V | 0.05 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.02 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 48-kHz, BCLK = 256 × fS and DRE disabled | AVDD = 3.3 V, internal AREG | 12.9 | mA | |||
| IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.05 | |||||
| IAVDD | Current consumption with ADC 2-channel operating at fS 48-kHz, BCLK = 256 × fS and DRE enabled | AVDD = 3.3 V, internal AREG | 14 | mA | |||
| IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
| IIOVDD | IOVDD = 1.8 V | 0.05 | |||||