ZHCSPD9A April 2022 – September 2022 PCM1822-Q1
PRODUCTION DATA
The device wakes up in active mode when AVDD and IOVDD are available. Configure all hardware control pins (MSZ, MD0, MD1, and FMT0 ) for the device desired mode of operation before enabling clocks for the device.
In active mode, when the audio clocks are available, the device automatically powers up all ADC channels and starts transmitting data over the audio serial interface. If the clocks are stopped, then the device auto powers down the ADC channels.