ZHCSNJ1H August 2005 – March 2021 PCA9539
PRODUCTION DATA
Following the successful acknowledgment of the address byte, the bus master sends a command byte that is stored in the control register in the PCA9539. Three bits of this data byte state the operation (read or write) and the internal register (input, output, Polarity Inversion or Configuration) that will be affected. This register can be written or read through the I2C bus. The command byte is sent only during a write transmission.
Once a command byte has been sent, the register that was addressed continues to be accessed by reads until a new command byte has been sent.
CONTROL REGISTER BITS | COMMAND BYTE (HEX) | REGISTER | PROTOCOL | POWER-UP DEFAULT | ||
---|---|---|---|---|---|---|
B2 | B1 | B0 | ||||
0 | 0 | 0 | 0x00 | Input Port 0 | Read byte | xxxx xxxx |
0 | 0 | 1 | 0x01 | Input Port 1 | Read byte | xxxx xxxx |
0 | 1 | 0 | 0x02 | Output Port 0 | Read/write byte | 1111 1111 |
0 | 1 | 1 | 0x03 | Output Port 1 | Read/write byte | 1111 1111 |
1 | 0 | 0 | 0x04 | Polarity Inversion Port 0 | Read/write byte | 0000 0000 |
1 | 0 | 1 | 0x05 | Polarity Inversion Port 1 | Read/write byte | 0000 0000 |
1 | 1 | 0 | 0x06 | Configuration Port 0 | Read/write byte | 1111 1111 |
1 | 1 | 1 | 0x07 | Configuration Port 1 | Read/write byte | 1111 1111 |