ZHCSQY6E August 2022 – July 2024 OPA2992-Q1 , OPA4992-Q1 , OPA992-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = V– | ±0.21 | ±1.03 | mV | ||
| TA = –40°C to 125°C | ±1.2 | ||||||
| dVOS/dT | Input offset voltage drift | VCM = V– | TA = –40°C to 125°C | ±0.25 | µV/℃ | ||
| PSRR | Input offset voltage versus power supply | OPA992-Q1, OPA2992-Q1, VCM = V–, VS = 5V to 40V | TA = –40°C to 125°C | ±0.2 | ±1.3 | μV/V | |
| OPA4992-Q1, VCM = V–, VS = 5V to 40V | ±0.4 | ±1.8 | |||||
| OPA992-Q1, OPA2992-Q1, OPA4992-Q1, VCM = V–, VS = 2.7V to 40V(1) | ±0.8 | ±7 | |||||
| DC channel separation | 0.4 | µV/V | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±10 | pA | ||||
| IOS | Input offset current | ±10 | pA | ||||
| NOISE | |||||||
| EN | Input voltage noise | f = 0.1Hz to 10Hz | 2.77 | μVPP | |||
| 0.49 | µVRMS | ||||||
| eN | Input voltage noise density | f = 1kHz | 7 | nV/√Hz | |||
| f = 10kHz | 4.4 | ||||||
| iN | Input current noise density | f = 1kHz | 60 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) | (V+) | V | |||
| CMRR | Common-mode rejection ratio | VS = 40V, V– < VCM < (V+) – 2V (PMOS pair) | TA = –40°C to 125°C | 100 | 115 | dB | |
| VS = 5V, V– < VCM < (V+) – 2V (PMOS pair)(1) | 75 | 98 | |||||
| VS = 2.7V, V– < VCM < (V+) – 2V (PMOS pair) | 90 | ||||||
| VS = 2.7 – 40V, (V+) – 1V < VCM < V+ (NMOS pair) | 79 | ||||||
| (V+) – 2V < VCM < (V+) – 1V | See Offset Voltage vs CommonMode Voltage (Transition Region) | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 9 | MΩ || pF | ||||
| ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 40V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V |
120 | 142 | dB | ||
| VS = 40V, VCM = VS / 2, (V–) + 0.12V < VO < (V+) – 0.12V |
TA = –40°C to 125°C | 142 | |||||
| VS = 5V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V(1) |
104 | 125 | |||||
| TA = –40°C to 125°C | 125 | ||||||
| VS = 2.7V, VCM = VS / 2, (V–) + 0.1V < VO < (V+) – 0.1V(1) |
90 | 105 | |||||
| TA = –40°C to 125°C | 105 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 10.6 | MHz | ||||
| SR | Slew rate | VS = 40V, G = +1, VSTEP = 10V, CL = 20pF(3) | 32 | V/μs | |||
| tS | Settling time | To 0.1%, VS = 40V, VSTEP = 10V, G = +1, CL = 20pF | 0.65 | μs | |||
| To 0.1%, VS = 40V, VSTEP = 2V, G = +1, CL = 20pF | 0.3 | ||||||
| To 0.01%, VS = 40V, VSTEP = 10V, G = +1, CL = 20pF | 0.86 | ||||||
| To 0.01%, VS = 40V, VSTEP = 2V, G = +1, CL = 20pF | 0.44 | ||||||
| Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 64 | ° | ||||
| Overload recovery time | VIN × gain > VS | 170 | ns | ||||
| THD+N | Total harmonic distortion + noise | VS = 40V, VO = 3VRMS, G = 1, f = 1kHz, RL = 10kΩ | 0.00005% | ||||
| 126 | dB | ||||||
| VS = 10V, VO = 3VRMS, G = 1, f = 1kHz, RL = 128Ω | 0.0032% | ||||||
| 90 | dB | ||||||
| VS = 10V, VO = 0.4VRMS, G = 1, f = 1kHz, RL = 32Ω | 0.00032% | ||||||
| 110 | dB | ||||||
| OUTPUT | |||||||
| Voltage output swing from rail | Positive and negative rail headroom |
VS = 40V, RL = no load | 7 | mV | |||
| VS = 40V, RL = 10kΩ | 48 | 60 | |||||
| VS = 40V, RL = 2kΩ | 220 | 300 | |||||
| VS = 2.7V, RL = no load | 0.5 | ||||||
| VS = 2.7V, RL = 10kΩ | 5 | 20 | |||||
| VS = 2.7V, RL = 2kΩ | 20 | 50 | |||||
| ISC | Short-circuit current | ±65(2) | mA | ||||
| CLOAD | Capacitive load drive | See Phase Margin vs Capacitive Load | pF | ||||
| ZO | Open-loop output impedance | IO = 0A | See Open-Loop Output Impedance vs Frequency | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | OPA2992-Q1, OPA4992-Q1, IO = 0A | 2.4 | 2.8 | mA | ||
| TA = –40°C to 125°C | 2.84 | ||||||
| OPA992, IO = 0A | 2.48 | 2.92 | |||||
| TA = –40°C to 125°C | 2.98 | ||||||