ZHCSK39C August   2019  – August 2020 OPA862
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
    5. 6.5 Electrical Characteristics: VS = ±2.5 V to ±5 V
    6. 6.6 Typical Characteristics: VS = ±5 V
    7. 6.7 Typical Characteristics: VS = ±2.5 V
    8. 6.8 Typical Characteristics: VS = 1.9 V, –1.4 V
    9. 6.9 Typical Characteristics: VS = 1.9 V, –1.4 V to ±5 V
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input and ESD Protection
      2. 7.3.2 Anti-Phase Reversal Protection
      3. 7.3.3 Precision and Low Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Split-Supply Operation (±1.5 V to ±6.3 V)
      2. 7.4.2 Single-Supply Operation (3 V to 12.6 V)
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single-Ended-to-Differential Gain of 4 V/V
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Ended to Differential with 2.5-V Output Common-Mode Voltage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Transimpedance Amplifier Configuration
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 DC Level-Shifting
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Input and ESD Protection

The OPA862 is built using a high-speed complementary bipolar process. The internal junction breakdown voltages are relatively low for these very small geometry devices. These breakdowns are reflected in Section 6.1. As shown in Figure 7-1 all device pins are protected with internal ESD protection diodes to the power supplies.

These diodes provide moderate protection to input overdrive voltages beyond the supplies as well. The protection diodes can typically support 10-mA continuous current. Where higher currents are possible (for example, in systems with ±12-V supply parts driving into the OPA862), add current limiting series resistors in series with the inputs to limit the current. Keep these resistor values as low as possible because high values can degrade both noise performance and frequency response. The OPA862 has back-to-back ESD diodes between the VIN and VFB pins. As a result, the differential input voltage between the VIN and VFB pins must be limited to 0.7 V or less to keep from forward biasing these back-to-back ESD diodes. The diodes are robust enough to survive transient conditions such as those common during slew conditions. In the event the differential input voltage exceeds 0.7 V, these back-to-back diodes forward bias and protect the amplifier but the current must be limited per the specifications in Section 6.1 to avoid permanent damage to these diodes or the amplifier.

GUID-62BC9104-4D28-4538-A486-CA0BA1F75197-low.gifFigure 7-1 Internal ESD Protection