ZHCS228A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
| DEVICE | DESCRIPTION |
|---|---|
| TMP141-Q1 | Automotive Grade, ±1°C Remote and Local Temperature Sensor With N-Factor and Series-R Correction |
| OPA333-Q1 | Automotive, microPower, 1.8V, 17µA Zero-Drift CMOS Precision Operational Amplifier |
| TLE427-Q1 | Automotive 450mA, Off-Battery (42V), Low-Dropout Voltage Regulator With RESET With Delay |
| OPA561 | Power Operational Amplifier, 1.2A, 15V, 17MHz, 50V/μs |