ZHCSPS9C june 2022 – july 2023 OPA186 , OPA2186 , OPA4186
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | OPA186, OPA2186(1) | ±1 | ±10 | μV | ||
| OPA4186(1) | ±6 | ±40 | |||||
| dVOS/dT | Input offset voltage drift | TA = –40℃ to +125℃(1) | OPA186, OPA2186 | ±0.01 | ±0.04 | μV/°C | |
| OPA4186 | ±0.025 | ±0.1 | |||||
| PSRR | Power-supply rejection ratio | TA = –40℃ to +125℃(1) | OPA186, OPA2186 | ±0.02 | ±0.2 | μV/V | |
| OPA4186 | ±0.08 | ±0.4 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VS = ±12 V | ±5 | ±55 | pA | ||
| TA = –40℃ to +85℃(1) | ±550 | ||||||
| TA = –40℃ to +125℃(1), OPA186, OPA2186 | ±4.8 | nA | |||||
| TA = –40℃ to +125℃(1), OPA4186 | ±6.2 | ||||||
| IOS | Input offset current | ±10 | ±100 | pA | |||
| TA = –40℃ to +85℃(1) | ±1 | nA | |||||
| TA = –40℃ to +125℃(1) | OPA186, OPA2186 | ±1.25 | |||||
| OPA4186 | ±3.8 | ||||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 125 | nVRMS | ||||
| eN | Input voltage noise density | f = 1 kHz | 40 | nV/√Hz | |||
| iN | Input current noise | f = 1 kHz | 120 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) – 0.2 | (V+) + 0.2 | V | |||
| CMRR | Common-mode rejection ratio | VS = ±2.25 V, (V–) – 0.1 < VCM < (V+) + 0.1 V |
OPA2186 |
120 | 140 | dB | |
OPA186 |
118 | 140 | |||||
| OPA4186 | 105 | 120 | |||||
| VS = ±12 V, (V–) – 0.1 < VCM < (V+) + 0.1 V |
OPA186, OPA2186 | 120 | 146 | ||||
| OPA4186 | 118 | 134 | |||||
| VS = ±2.25 V, (V–) – 0.1 < VCM < (V+) + 0.1 V, TA = –40℃ to +125℃(1) |
OPA186, OPA2186 | 106 | 120 | ||||
| OPA4186 | 100 | 114 | |||||
| VS = ±12 V, (V–) – 0.1 < VCM < (V+) + 0.1 V, TA = –40℃ to +125℃(1) |
OPA186, OPA2186 | 115 | 124 | ||||
| OPA4186 | 115 | 124 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 750 | kHz | ||||
| SR | Slew rate | 1-V step, G = 1 | 0.35 | V/μs | |||
| tS | Settling time | To 0.1%, 1-V step, G = 1 | 7.5 | μs | |||
| Overload recovery time | VIN × gain > VS | 10 | μs | ||||
| INPUT CAPACITANCE | |||||||
| ZID | Differential | 100 || 5 | MΩ || pF | ||||
| ZICM | Common-mode | 50 || 2.5 | GΩ || pF | ||||
| OPEN-LOOP VOLTAGE GAIN | |||||||
| AOL | Open-loop voltage gain | VS = ±12 V, RL = 10 kΩ, (V–) + 0.3 V < VO < (V+) – 0.3 V |
123 | 148 | dB | ||
| TA = –40℃ to +125℃(1) | 123 | 146 | |||||
| VS = ±12 V, RL = 2 kΩ, (V–) + 0.65 V < VO < (V+) – 0.65 V |
123 | 148 | |||||
| TA = –40℃ to +125℃(1) | 123 | 146 | |||||
| OUTPUT | |||||||
| VO | Voltage output swing from the rail | Positive rail | No load | 5 | 10 | mV | |
| RL = 10 kΩ | 65 | ||||||
| RL = 2 kΩ | 345 | 425 | |||||
| RL = 10 kΩ, TA = –40℃ to +125℃(1) |
95 | 120 | |||||
| Negative rail | No load | 5 | 10 | ||||
| RL = 10 kΩ | 30 | ||||||
| RL = 2 kΩ | 90 | 120 | |||||
| RL = 10 kΩ, TA = –40℃ to +125℃(1) |
35 | 50 | |||||
| ISC | Short-circuit current | ±20 | mA | ||||
| CLOAD | Capacitive load drive | See typical curves | |||||
| RO | Open-loop output impedance | See typical curves | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | VS = ±2.25 V to ±12 V | 90 | 130 | µA | ||
| TA = –40℃ to +125℃(1) | 150 | ||||||