ZHCSUD7B May 1998 – May 2024 OPA130 , OPA2130 , OPA4130
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±0.2 | ±1 | mV | |||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | ±10 | μV/°C | ||
| PSRR | Power-supply rejection ratio | VS = ±2.25V to ±18V | ±2 | ±20 | μV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±5 | ±20 | pA | |||
| TA = –40°C to +85°C | See Typical Characteristics | ||||||
| IOS | Input offset current(1) | ±2 | ±20 | pA | |||
| NOISE | |||||||
| en | Input voltage noise density | f = 10Hz | 30 | nV/√Hz | |||
| f = 100Hz | 18 | ||||||
| f = 1kHz | 16 | ||||||
| f = 10kHz | 16 | ||||||
| In | Input current noise density | f = 1kHz | 4 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) + 2 | (V+) – 3.5 | V | |||
| CMRR | Common-mode rejection ratio | –13V ≤ VCM ≤ 11.5V | 90 | 105 | dB | ||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 5 | Ω || pF | |||||
| Common-mode | –13V ≤ VCM ≤ 11.5V | 1013 || 4.3 | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | –13.8V ≤ VO ≤ 13V, RL = 10kΩ | 114 | 123 | dB | ||
| –13V ≤ VO ≤ 12V, RL = 2kΩ | 104 | 110 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 1 | MHz | ||||
| SR | Slew rate | 2 | V/μs | ||||
| Settling time | 10V step, G = 1 | 0.1% | 5.5 | μs | |||
| 0.01% | 7 | ||||||
| THD+N | Total harmonic distortion plus noise | f = 1kHz, G = 1, VO = 3.5Vrms | 0.0003% | ||||
| Overload recovery time | G = 1, VIN = ±15V | 2 | μs | ||||
| OUTPUT | |||||||
| VO | Voltage output | RL = 10kΩ | Positive | (V+) – 2 | (V+) – 1.5 | V | |
| Negative | (V–) + 1 | (V–) + 1.2 | |||||
| RL = 2kΩ | Positive | (V+) – 3 | (V+) – 2.5 | ||||
| Negative | (V–) + 1.5 | (V–) + 2 | |||||
| ISC | Short-circuit current | ±18 | mA | ||||
| CLOAD | Capacitive load drive | Stable operation | See Typical Characteristics | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) | IO = 0mA | ±530 | ±650 | µA | ||