ZHCSQB4A May 2022 – August 2022 OPA3S2859
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Total supply voltage (VS+ - VS-) | 5.5 | V | |
| VIN+, VIN- | Input voltage | (VS–) – 0.5 | (VS+) + 0.5 | V |
| VID | Differential input voltage | 1 | V | |
| VOUT | Output voltage | (VS–) – 0.5 | (VS+) + 0.5 | V |
| IIN | Continuous input current | ±4 | mA | |
| IOUT | Continuous output current(2) | 25 | mA | |
| TJ | Junction temperature | 150 | °C | |
| TA | Operating free-air temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |