ZHCSMS7B April 2021 – December 2021 OPA3S2859-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||
| SSBW | Small-signal transimpedance bandwidth(1) | VOUT = 100 mVPP, Gain = 1 kΩ, CIN= 4 pF | 130 | MHz | ||
| VOUT = 100 mVPP, Gain = 10 kΩ, CIN = 4 pF | 40 | MHz | ||||
| VOUT = 100 mVPP, Gain = 100kΩ, Cin = 4 pF | 14 | MHz | ||||
| GBWP | Gain-bandwidth product | 900 | MHz | |||
| Slew rate (10% - 90%) | VOUT = 2-V step | 350 | V/µs | |||
| en | Input-referred voltage noise | f = 1 MHz | 2.2 | nV/√Hz | ||
| ZOUT | Closed-loop output impedance | f = 1 MHz | 0.02 | Ω | ||
| DC PERFORMANCE | ||||||
| AOL | Open-loop voltage gain | f = DC | 70 | 76 | dB | |
| AOL | Open-loop voltage gain | TA = -55°C to +125°C | 64 | dB | ||
| VOS | Input offset voltage | TA = -55°C to +125°C | –8 | ±0.9 | 8 | mV |
| ΔVOS/ΔT | Input offset voltage drift | TA = -55°C to +125°C | –2 | µV/°C | ||
| IBN, IBI | Input bias current(2) | –50 | 50 | pA | ||
| IBOS | Input offset current(2) | -50 | 50 | pA | ||
| CMRR | Common-mode rejection ratio | VCM = ±0.5 V (from midsupply), TA = -55°C to +125°C |
67 | 78 | dB | |
| INPUTS | ||||||
| CIN+ | Non-inverting input capacitance | 1.4 | pF | |||
| CIN- | Inverting input capacitance (3) | 3 | pF | |||
| VIH | Common-mode input range (high) | CMRR > 62 dB , TA = -55°C to +125°C | 3.4 | 3.6 | V | |
| VIH | Common-mode input range (high) | CMRR > 62 dB , VS+ = 3.3 V, TA = -55°C to +125°C |
1.7 | 1.9 | V | |
| VIL | Common-mode input range (low) | CMRR > 62 dB , TA = -55°C to +125°C | 0 | 0.4 | V | |
| VIL | Common-mode input range (low) | CMRR > 62 dB , VS+ = 3.3 V, TA = -55°C to +125°C |
0 | 0.4 | V | |
| OUTPUTS | ||||||
| VOH | Output voltage (high) | TA = -55°C to +125°C | 3.95 | 4.1 | V | |
| VOH | Output voltage (high) | VS+ = 3.3 V, TA = -55°C to +125°C | 2.3 | 2.4 | V | |
| VOL | Output voltage(low) | TA = -55°C to +125°C | 1.1 | 1.2 | V | |
| VOL | Output voltage(low) | VS+ = 3.3 V, TA = -55°C to +125°C | 1 | 1.15 | V | |
| IO_LIN | Linear output drive (source and sink) | RL = 10 Ω, AOL > 52 dB | 65 | 74 | mA | |
| IO_LIN | Linear output drive (source and sink) | RL = 10 Ω, AOL > 52 dB, TA = -55°C to +125°C | 58 | mA | ||
| CHANNEL-TO-CHANNEL MATCHING | ||||||
| Crosstalk (output-referred) | f = 1 MHz, Gain = 100 kΩ, VOUT = 100 mVPP | -70 | dB | |||
| Offset voltage mismatch | TA = -55°C to +125°C | -10 | 10 | mV | ||
| Offset current mismatch | -20 | 20 | pA | |||
| POWER SUPPLY | ||||||
| IQ | Quiescent current (both channels) | VS+ = 5 V | 44 | 53 | mA | |
| VS+ = 5 V, TA = +125°C | 51 | 63 | mA | |||
| VS+ = 5 V, TA = -55°C | 39 | 47 | mA | |||
| PSRR+ | Power Supply Rejection Ratio | TA = -55°C to +125°C | 72 | 85 | dB | |
| PSRR- | Power Supply Rejection Ratio | TA = -55°C to +125°C | 66 | 72 | dB | |
| POWER DOWN | ||||||
| Disable voltage threshold | Voltage referenced to VS+, amplifier OFF below this voltage, TA = -55°C to +125°C | VS+ - 1.5 | VS+ - 1.3 | V | ||
| Enable voltage threshold | Voltage referenced to VS+, amplifier ON above this voltage, TA = -55°C to +125°C |
VS+ - 1.2 | VS+ - 0.8 | V | ||
| Power-down quiescent current | 75 | 140 | µA | |||
| Power-down quiescent current | TA = -55°C to +125°C | 170 | µA | |||
| PD bias current | VPD = VS- or VS+ | 6 | µA | |||
| PD bias current | VPD = VS- or VS+ , TA = -55°C to +125°C | 22 | µA | |||
| PD bias current | VPD at switching threshold | 160 | µA | |||
| PD bias current | VPD at switching threshold, TA = -55°C to +125°C |
405 | µA | |||
| Turnon time delay | Time to VOUT = 90% of final value | 90 | ns | |||
| Turnoff time delay | Time to VOUT = 10% of final value | 330 | ns | |||