ZHCS042C April 2011 – March 2021 OPA2376-Q1 , OPA376-Q1 , OPA4376-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | 5 | 25 | μV | |||
| dVOS/dT | Input offset voltage versus temperature | TA = –40°C to +85°C | 0.26 | 1 | μV/°C | ||
| TA = –40°C to +125°C | 0.32 | 2 | μV/°C | ||||
| PSRR | Input offset voltage versus power supply | VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V |
TA = 25°C | 5 | 20 | μV/V | |
| TA = –40°C to +125°C | 5 | μV/V | |||||
| Channel separation, dc (dual, quad) | 0.5 | µV/V | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | TA = 25°C | 0.2 | 10 | pA | ||
| TA = –40°C to +125°C | See Section 6.8 | pA | |||||
| IOS | Input offset current | 0.2 | 10 | pA | |||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 0.8 | μVPP | ||||
| en | Input voltage noise density | f = 1 kHz | 7.5 | nV/√ Hz | |||
| in | Input current noise | f = 1 kHz | 2 | fA/√ Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | See Figure 6-8 | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.3 V | 76 | 90 | dB | ||
| INPUT CAPACITANCE | |||||||
| Differential | 6.5 | pF | |||||
| Common-mode | 13 | pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | 50 mV < VO < (V+) – 50 mV, RL = 10 kΩ | 120 | 134 | dB | ||
| 100 mV < VO < (V+) – 100 mV, RL = 2 kΩ | 120 | 126 | dB | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | CL = 100 pF, VS = 5.5 V | 5.5 | MHz | |||
| SR | Slew rate | G = 1, CL = 100 pF, VS = 5.5 V | 2 | V/μs | |||
| tS | Settling time | 0.1%, 2-V Step , G = 1, CL = 100 pF, VS = 5.5 V | 1.6 | μs | |||
| 0.01%, 2-V Step , G = 1, CL = 100 pF, VS = 5.5 V | 2 | μs | |||||
| Overload recovery time | VIN × Gain > VS | 0.33 | μs | ||||
| THD+N | THD + noise | VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ | 0.00027% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | RL = 10 kΩ | TA = 25°C | 10 | 20 | mV | ||
| TA = –40°C to +125°C | 40 | mV | |||||
| RL = 2 kΩ | TA = 25°C | 40 | 50 | mV | |||
| TA = –40°C to +125°C | 80 | mV | |||||
| ISC | Short-circuit current | 30 / –50 | mA | ||||
| CLOAD | Capacitive load drive | See Section 6.8 | |||||
| RO | Open-loop output impedance | 150 | Ω | ||||
| POWER SUPPLY | |||||||
| VS | Specified voltage | 2.2 | 5.5 | V | |||
| Operating voltage | 2 to 5.5 | V | |||||
| IQ | Quiescent current per amplifier | IO = 0, VS = 5.5 V, VCM < (V+) – 1.3 V | TA = 25°C | 760 | 950 | μA | |
| TA = –40°C to +125°C | 1 | mA | |||||