8 Revision History
Changes from Revision C (August 2005) to Revision D (October 2026)
- Changed GBW from 45MHz to 33MHz for
OPA37Go
- Changed Input bias current from 80nA max to
10nA maxGo
- Changed Input Offset Current from 75nA to
10nAGo
- Changed Maximum Supply voltage from 44V (+/-
22V) to 36V (+/- 18V)Go
- Updated the numbering format for tables,
figures, and cross-references throughout the
documentGo
- Changed Offset Voltage Drift max. fromGo
- Changed Voltage Output min/max from (V-)+3V/(V+)-3V to
(V-)+2V/(V+)-2VGo
- Changed CMRR from 100dB min. to 120dB min.Go
- Changed Input common-mode voltage range from (V-)+4V/(V+)-4V to
(V-)+2V/(V+)-2VGo
- Changed Offset Voltage Drift max. from 1.8µV/°C to 2µV/°CGo
- Changed PSRR min. from 94dB to 114dB (2uV/V)Go
- Changed Slew rate for OPA27 from 1.9V/µs to 3.4V/µsGo
- Changed Slew rate for OPA37 from 11.9V/µs to 11V/µsGo
- Changed Output impedance from 70Ω to 27ΩGo
- Changed Short circuit current from 25mA to ±45mAGo
- Changed Quiescent current from "3.3mA (typ), 5.7mA (max)" to "±3.7mA (typ),
±3.8mA (max)"Go
- Added New die plot filesGo