ZHCSI16F March 2002 – April 2018 OPA2357 , OPA357
PRODUCTION DATA.
One common application for video speed amplifiers that include an Enable pin is to wire multiple amplifier outputs together, then select which one of several possible video inputs to source onto a single line. This simple wired-OR video multiplexer can be easily implemented using the OPA357, as shown in Figure 37.
Figure 37. Multiplexed Output