SLOSEG2A April 2026 – June 2026 OPA2620 , OPA620
PRODUCTION DATA
The OPAx620 can drive a wide range of capacitive loads. However, all op amps may become unstable under certain conditions. Key factors affecting stability include op amp configuration, gain, and load value. Unity-gain configuration makes op amps most susceptible to capacitive loading effects. The capacitive load interacts with the device output resistance and any additional load resistance, creating a pole in the small-signal response that reduces phase margin. See also the Frequency Response vs Capacitive Load typical characteristic curve (Frequency Response for Various CL Values).
The OPAx620 topology enhances the ability to drive capacitive loads. In unity gain, these op amps perform well with large capacitive loads. See also the Figure 6-14 typical characteristic curves.
Figure 8-1 shows one method of improving capacitive load drive in the unity-gain configuration is to insert a 10Ω to 20Ω resistor in series with the output. This configuration significantly reduces ringing with large capacitive loads; see the Frequency Response for Various CL Values typical characteristic curve. However, if there is a resistive load in parallel with the capacitive load, RS creates a voltage divider. This voltage division introduces a DC error at the output and slightly reduces output swing. This error can be insignificant. For instance, with RL = 10kΩ and RS = 20Ω, there is an error of approximately 0.2% at the output.