SBOS483I July   2009  – May 2015 OPA2333-HT

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Input Voltage
      3. 7.3.3 Internal Offset Correction
      4. 7.3.4 Achieving Output Swing to the Operational Amplifier Negative Rail
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High-Side Voltage-to-Current (V-I) Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Precision, Low-Level Voltage-to-Current (V-I) Converter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Composite Amplifier
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Temperature Measurement Application
      2. 8.3.2 Single Operational Amplifier Bridge Amplifier Application
      3. 8.3.3 Low-Side Current Monitor Application
      4. 8.3.4 Other Applications
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 General Layout Guidelines
      2. 10.1.2 DFN Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage 7 V
Signal input terminals, voltage(2) –0.3 (V+) + 0.3 V
Output short circuit(3) Continuous
Operating temperature JD, HKJ, HKQ packages –55 210 °C
D package –55 175
Junction temperature JD, HKJ, HKQ packages 210 °C
D package 175
Storage temperature, Tstg –65 210 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input terminals are diode clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails should be current limited to 10 mA or less.
(3) Short circuit to ground, one amplifier per package.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±4000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage, VS = (V+) – (V–) 1.8 (±0.9) 5 (±2.5) 5.5 (±2.75) V
Operating temperature JD, HKJ, HKQ packages –55 210 °C
D package –55 175

6.4 Thermal Information

THERMAL METRIC(1) OPA2333-HT UNIT
JD
(CDIP SB)
HKJ
(CFP)
HKQ
(CFP)
D
(SOIC)
8 PINS 8 PINS 8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance(2) High-K board(3), no airflow — — — 117.5 °C/W
No airflow — — — —
RθJC(top) Junction-to-case (top) thermal resistance 53.8 57.7 62.0 °C/W
to ceramic side of case — — 15.2 —
to top of case lid (metal side of case) — — — —
RθJB Junction-to-board thermal resistance High-K board without underfill 76.0 61.0 151.6 57.7 °C/W
ψJT Junction-to-top characterization parameter — — — 19.4 °C/W
ψJB Junction-to-board characterization parameter — — — 57.2 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 26.7 15.2 56.9 — °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) The intent of RθJA specification is solely for a thermal performance comparison of one package to another in a standardized environment.
This methodology is not meant to and will not predict the performance of a package in an application-specific environment.
(3) JED51-7, high effective thermal conductivity test board for leaded surface mount packages

6.5 Electrical Characteristics

VS = 1.8 V to 5.5 V, TA = 25°C, RL = 10 kΩ connected to VS/2, VCM = VS/2, and VOUT = VS/2 (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OFFSET VOLTAGE
VOS Input offset voltage VS = 5 V TA = 25°C 2 10 μV
TA = –55°C to 125°C 22
TA = –55°C to 175°C(1) 26
TA = –55°C to 210°C(2) 26 μV
dVOS/dT Input Offset Voltage Temperature Drift VS = 5 V TA = –55°C to 125°C 0.02 μV/°C
TA = –55°C to 175°C(1) 0.05
TA = –55°C to 210°C(2) 0.05
PSRR Input Offset Voltage vs Power Supply VS = 1.8 V to 5.5 V TA = –55°C to 125°C 1 6 μV/V
TA = –55°C to 175°C(1) 1.2 8
TA = –55°C to 210°C(2) 1.7 11
INPUT BIAS CURRENT
IB Input bias current TA = 25°C ±70 ±200 pA
TA = –55°C to 125°C ±150
TA = –55°C to 175°C ±1250
TA = –55°C to 210°C ±5300
IOS Input offset current TA = –55°C to 125°C ±140 ±400 pA
TA = –55°C to 175°C ±700
TA = –55°C to 210°C ±10600
NOISE
Input Noise Voltage f = 0.01 Hz to 1 Hz TA = –55°C to 125°C 0.3 μVPP
TA = –55°C to 175°C(1) 1
TA = –55°C to 210°C(2) 1
f = 0.1 Hz to 10 Hz TA = –55°C to 125°C 1.1 μVPP
TA = –55°C to 175°C(1) 1.5
TA = –55°C to 210°C(2) 1.5
in Input Noise Current Density f = 10 Hz TA = 25°C 100 fA/√Hz
INPUT VOLTAGE RANGE(3)
VCM Common mode voltage range TA = –55°C to 125°C (V–) – 0.1 (V+) + 0.1 V
TA = –55°C to 175°C (V–) – 0.25 (V+) + 0.25
TA = –55°C to 210°C (V–) – 0.25 (V+) + 0.25
CMRR Common-Mode Rejection Ratio (V–) – 0.1 V < VCM < (V+) + 0.1 V TA = –55°C to 125°C 102 130 dB
TA = –55°C to 175°C 101
TA = –55°C to 210°C 91
INPUT CAPACITANCE
Differential TA = –55°C to 125°C 2 pF
TA = –55°C to 175°C 4.25
TA = –55°C to 210°C 4.25
Common mode TA = –55°C to 125°C 4 pF
TA = –55°C to 175°C 12.25
TA = –55°C to 210°C 12.25
OPEN-LOOP GAIN
AOL Open-loop voltage gain (V–) + 100 mV < VO < (V+) – 100 mV, RL = 10 kΩ TA = –55°C to 125°C 104 130 dB
TA = –55°C to 175°C(1) 93 110
TA = –55°C to 210°C(2) 85 93
FREQUENCY RESPONSE
GBW Gain-bandwidth product CL = 100 pF TA = –55°C to 125°C 350 kHz
TA = –55°C to 175°C 350
TA = –55°C to 210°C 350
SR Slew rate G = 1 TA = –55°C to 125°C 0.16 V/μs
TA = –55°C to 175°C 0.25
TA = –55°C to 210°C 0.25
OUTPUT
Voltage output swing from rail RL = 10 kΩ TA = 25°C 30 50 mV
TA = –55°C to 125°C 85
TA = –55°C to 175°C(1) 110
TA = –55°C to 210°C(2) 150
ISC Short-circuit current TA = 25°C ±5 mA
Open-loop output impedance(4) f = 350 kHz, IO = 0 2 kΩ
POWER SUPPLY
VS Specified voltage range TA = –55°C to 210°C(2) 1.8 5.5 V
IQ Quiescent current per amplifier IO = 0 TA = 25°C 17 25 μA
TA = –55°C to 125°C 30
TA = –55°C to 175°C(1) 35 40
TA = –55°C to 210°C(2) 50 80
Turnon time VS = 5 V TA = 25°C 100 μs
(1) Minimum and maximum parameters are characterized for operation at TA = 175°C, but may not be production tested at that temperature. Production test limits with statistical guardbands are used to ensure high temperature performance.
(2) Minimum and maximum parameters are characterized for operation at TA = 210°C, but may not be production tested at that temperature. Production test limits with statistical guardbands are used to ensure high temperature performance.
(3) The OPA2333-HT is not intended to be used as a comparator due to its limited differential input range capability.
OPA2333-HT op_life5_bos483.gif
1. See datasheet for absolute maximum and minimum recommended operating conditions.
2. Silicon operating life design goal is 10 years at 105°C junction temperature (does not include package interconnect life).
3. The predicted operating lifetime vs. junction temperature is based on reliability modeling using electromigration as the dominant failure mechanism affecting device wearout for the specific device process and design characteristics.
4. This device is qualified for 1000 hours of continuous operation at maximum rated temperature.
Figure 1. OPA2333SKGD1 and OPA2333HD Operating Life Derating Chart

6.6 Typical Characteristics

At TA = 25°C, VS = 5 V, and CL = 0 pF (unless otherwise noted).

OPA2333-HT typ1_gls383.gif Figure 2. Offset Voltage Production Distribution
OPA2333-HT typ3_gls383.gif Figure 4. Open−Loop Gain vs Frequency
OPA2333-HT typ5_gls383.gif Figure 6. PSRR vs Frequency
OPA2333-HT typ7_gls383.gif Figure 8. Input Bias Current vs Common−Mode Voltage
OPA2333-HT ivst_bos483.gif Figure 10. Quiescent Current vs Temperature
OPA2333-HT typ11_gls383.gif Figure 12. Small−Signal Step Response
OPA2333-HT typ13_bos483.gif Figure 14. Negative Overvoltage Recovery
OPA2333-HT typ15_gls383.gif Figure 16. Small−Signal Overshoot vs Load Capacitance
OPA2333-HT typ17_gls383.gif Figure 18. Current and Voltage Noise Spectral Density vs Frequency
OPA2333-HT typ2_gls383.gif Figure 3. Offset Voltage Drift Production Distribution
OPA2333-HT typ4_gls383.gif Figure 5. CMMR vs Frequency
OPA2333-HT typ6_gls383.gif Figure 7. Output Voltage Swing vs Output Current
OPA2333-HT typ8_gls383.gif Figure 9. Input Bias Current vs Temperature
OPA2333-HT typ10_gls383.gif Figure 11. Large−Signal Step Response
OPA2333-HT typ12_bos483.gif Figure 13. Positive Overvoltage Recovery
OPA2333-HT typ14_gls383.gif Figure 15. Settling Time vs Closed−Loop Gain
OPA2333-HT typ16_gls383.gif Figure 17. 0.1-Hz to 10-Hz Noise