ZHCSE47A September 2015 – June 2022 OPA1688
PRODUCTION DATA
The dynamic characteristics of the OPA1688 are optimized for commonly-used operating conditions. The combination of low closed-loop gain and high capacitive loads decreases the phase margin of the amplifier and may lead to gain peaking or oscillations. As a result, heavier capacitive loads must be isolated from the output. The simplest way to achieve this isolation is to add a small resistor (for example, ROUT = 50 Ω) in series with the output. Figure 8-3 and Figure 8-4 show graphs of small-signal overshoot versus capacitive load for several values of ROUT; see the Feedback Plots Define Op Amp AC Performance application bulletin, available for download from www.ti.com, for details of analysis techniques and application circuits.
G = –1 |
G = 1 |