ZHCSJH0C March 2019 – September 2022 OPA1655 , OPA1656
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AUDIO PERFORMANCE | |||||||
| THD+N | Total harmonic distortion + noise | G = 1, RL = 600 Ω, VO = 3.5 VRMS, f = 1 kHz, 80-kHz measurement bandwidth |
0.000029% | ||||
| –131 | dB | ||||||
| G = 1, RL = 600 Ω, VO = 3.5 VRMS, f = 20 kHz, 80-kHz measurement bandwidth |
0.0001% | ||||||
| –120 | dB | ||||||
| G = 1, RL = 2 kΩ, VO = 3.5 VRMS, f = 1 kHz, 80-kHz measurement bandwidth |
0.000029% | ||||||
| –131 | dB | ||||||
| G = 1, RL = 2 kΩ, VO = 3.5 VRMS, f = 20 kHz, 80-kHz measurement bandwidth |
0.000035% | ||||||
| –129 | dB | ||||||
| IMD | Intermodulation distortion | G = 1 VO = 3.5 VRMS |
SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) |
0.000018% | |||
| –135 | dB | ||||||
| CCIF twin-tone (19 kHz and 20 kHz) |
0.000020% | ||||||
| –134 | dB | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | G = 100 | 53 | MHz | |||
| Unity gain bandwidth | G = 1 | 20 | MHz | ||||
| SR | Slew rate | G = –1, 10-V step | 24 | V/µs | |||
| Full-power bandwidth(1) | VO = 1 VP | 3.8 | MHz | ||||
| Overload recovery time | G = –10 | 100 | ns | ||||
| Channel separation | f = 1 kHz | –135 | dB | ||||
| Settling time | 0.01%, G = –1, 10-V step | 800 | ns | ||||
| NOISE | |||||||
| Input voltage noise | f = 20 Hz to 20 kHz | 0.53 | µVRMS | ||||
| f = 0.1 Hz to 10 Hz | 1.9 | µVPP | |||||
| en | Input voltage noise density | f = 100 Hz | 11.8 | nV/√Hz | |||
| f = 1 kHz | 4.3 | nV/√Hz | |||||
| f = 10 kHz | 2.9 | ||||||
| in | Input current noise density | f = 1 kHz | 6 | fA/√Hz | |||
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±2.25 V to ±18 V | ±0.5 | ±1 | mV | ||
| dVOS/dT | Input offset voltage drift(2) | VS = ±2.25 V to ±18 V TA = –40°C to +125°C |
0.3 | 2 | µV/°C | ||
| PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V | 0.3 | 5 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(3) | VCM = 0 V | OPA1655 | ±10 | pA | ||
| OPA1656 | ±10 | ±20 | |||||
| IOS | Input offset current | VCM = 0 V | OPA1655 | ±10 | pA | ||
| OPA1656 | ±10 | ±20 | |||||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) | (V+) – 2.25 | V | |||
| CMRR | Common-mode rejection ratio | (V–) ≤ VCM ≤ (V+) – 2.25 | 106 | 120 | dB | ||
| INPUT IMPEDANCE | |||||||
| Differential | 100 || 9.1 | MΩ || pF | |||||
| Common-mode | 6 || 1.9 | 1012Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 1.3 V ≤ VO ≤ (V+) – 1.3 V RL = 600 Ω |
134 | 150 | dB | ||
| (V–) + 0.5 V ≤ VO ≤ (V+) – 0.5 V RL = 2 kΩ |
134 | 154 | |||||
| OUTPUT | |||||||
| VO | Voltage output | (V–) + 0.25 | (V+) – 0.25 | V | |||
| ZO | Open-loop output impedance | f = 1 MHz | 26 | Ω | |||
| ISC | Short-circuit current(4) | ±100 | mA | ||||
| CL | Capacitive load drive | 100 | pF | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per channel) | IO = 0 A, VS = ±2.25 V to ±18 V | 3.9 | 4.6 | mA | ||
| IO = 0 A, TA = –40°C to +125°C(2) | 5.0 | ||||||