SLLS910A July   2008  – June 2016 ONET8501PB

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 DC Electrical Characteristics
    5. 7.5 AC Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 High-Speed Data Path
      2. 8.3.2 Band-gap Voltage and Bias Generation
    4. 8.4 Device Functional Modes
      1. 8.4.1 High-Speed Output Buffer
      2. 8.4.2 Rate Select
      3. 8.4.3 Loss-of-Signal Detection
    5. 8.5 Programming
      1. 8.5.1 2-Wire Interface and Control Logic
    6. 8.6 Register Maps
      1. 8.6.1  Register 0 (0x00) Mapping - Control Settings
      2. 8.6.2  Register 1 (0x01) Mapping - Input Threshold Adjust
      3. 8.6.3  Register 2 (0x02) Mapping - Preemphasis Adjust
      4. 8.6.4  Register 3 (0x03) Mapping - Output Amplitude Adjust
      5. 8.6.5  Register 4 (0x04) Mapping - Rate Selection Register A
      6. 8.6.6  Register 5 (0x05) Mapping - Rate Selection Register B
      7. 8.6.7  Register 6 (0x06) Mapping - Rate Selection Register C
      8. 8.6.8  Register 7 (0x07) Mapping - Rate Selection Register D
      9. 8.6.9  Register 8 (0x08) Mapping - LOS Assert Level Register A
      10. 8.6.10 Register 9 (0x09) Mapping - LOS Assert Level Register B
      11. 8.6.11 Register 10 (0x0A) Mapping - LOS Assert Level Register C
      12. 8.6.12 Register 11 (0x0B) Mapping - LOS Assert Level Register D
      13. 8.6.13 Register 14 (0x0E) Mapping - Selected Rate Setting (Read Only)
      14. 8.6.14 Register 15 (0x0F) Mapping - Selected LOS Level (Read Only)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Description (continued)

The ONET8501PB provides a gain of about 34 dB which ensures a fully differential output swing for input signals as low as 20 mVpp. The output amplitude can be adjusted to 350 mVpp, 650 mVpp, or 850 mVpp. To compensate for frequency-dependent loss of microstrips or striplines connected to the output of the device, programmable preemphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.

The device, available in RoHS compliant small footprint 3-mm × 3-mm, 16-pin VQFN package, typically dissipates less than 170 mW and is characterized for operation from –40°C to 100°C.