SLLS910A July   2008  – June 2016 ONET8501PB

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 DC Electrical Characteristics
    5. 7.5 AC Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 High-Speed Data Path
      2. 8.3.2 Band-gap Voltage and Bias Generation
    4. 8.4 Device Functional Modes
      1. 8.4.1 High-Speed Output Buffer
      2. 8.4.2 Rate Select
      3. 8.4.3 Loss-of-Signal Detection
    5. 8.5 Programming
      1. 8.5.1 2-Wire Interface and Control Logic
    6. 8.6 Register Maps
      1. 8.6.1  Register 0 (0x00) Mapping - Control Settings
      2. 8.6.2  Register 1 (0x01) Mapping - Input Threshold Adjust
      3. 8.6.3  Register 2 (0x02) Mapping - Preemphasis Adjust
      4. 8.6.4  Register 3 (0x03) Mapping - Output Amplitude Adjust
      5. 8.6.5  Register 4 (0x04) Mapping - Rate Selection Register A
      6. 8.6.6  Register 5 (0x05) Mapping - Rate Selection Register B
      7. 8.6.7  Register 6 (0x06) Mapping - Rate Selection Register C
      8. 8.6.8  Register 7 (0x07) Mapping - Rate Selection Register D
      9. 8.6.9  Register 8 (0x08) Mapping - LOS Assert Level Register A
      10. 8.6.10 Register 9 (0x09) Mapping - LOS Assert Level Register B
      11. 8.6.11 Register 10 (0x0A) Mapping - LOS Assert Level Register C
      12. 8.6.12 Register 11 (0x0B) Mapping - LOS Assert Level Register D
      13. 8.6.13 Register 14 (0x0E) Mapping - Selected Rate Setting (Read Only)
      14. 8.6.14 Register 15 (0x0F) Mapping - Selected LOS Level (Read Only)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Preemphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip 50-Ω Back-Termination to VCC
  • Single 3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3-mm × 3-mm, 16‑Pin, RoHS compliant VQFN Package

2 Applications

  • 10-Gigabit Ethernet Optical Receivers
  • 2x, 4x, 8x, and 10x Fiber Channel Optical Receivers
  • SONET OC-192/SDH-64 Optical Receivers
  • SFP+ and XFP Transceiver Modules
  • XENPAK, XPAK, X2, and 300-Pin MSA Transponder Modules
  • Cable Drivers and Receivers

3 Description

The ONET8501PB device is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output preemphasis, input threshold voltage (slice level), and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ONET8501PB VQFN (16) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuit

ONET8501PB typ_app_lls910.gif