ZHCSFG0 September   2016 ONET1131EC

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Function
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 DC Electrical Characteristics
    6. 6.6 AC Electrical Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagram Definitions
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Equalizer
      2. 7.3.2 CDR
      3. 7.3.3 Modulator Driver
      4. 7.3.4 Modulation Current Generator
      5. 7.3.5 DC Offset Cancellation and Cross Point Control
      6. 7.3.6 Bias Current Generation and APC Loop
      7. 7.3.7 Laser Safety Features and Fault Recovery Procedure
      8. 7.3.8 Analog Block
        1. 7.3.8.1 Analog Reference and Temperature Sensor
        2. 7.3.8.2 Power-On Reset
        3. 7.3.8.3 Analog to Digital Converter
          1. 7.3.8.3.1 Temperature
          2. 7.3.8.3.2 Power Supply Voltage
          3. 7.3.8.3.3 Photodiode Current Monitor
          4. 7.3.8.3.4 Bias Current Monitor
        4. 7.3.8.4 2-Wire Interface and Control Logic
        5. 7.3.8.5 Bus Idle
        6. 7.3.8.6 Start Data Transfer
        7. 7.3.8.7 Stop Data Transfer
        8. 7.3.8.8 Data Transfer
      9. 7.3.9 Acknowledge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Differential Transmitter Output
      2. 7.4.2 Single-Ended Transmitter Output
    5. 7.5 Programming
    6. 7.6 Register Mapping
      1. 7.6.1 R/W Control Registers
        1. 7.6.1.1 Core Level Register 0 (offset = 0100 0001 [reset = 41h]
        2. 7.6.1.2 Core Level Register 1 (offset = 0000 0000) [reset = 0h]
        3. 7.6.1.3 Core Level Register 2 (offset = 0000 0000 ) [reset = 0h]
        4. 7.6.1.4 Core Level Register 3 (offset = 0000 0000) [reset = 0h]
      2. 7.6.2 RX Registers
        1. 7.6.2.1 RX Register 4 (offset = 0000 0000) [reset = 0h]
        2. 7.6.2.2 RX Register 5 (offset = 0000 0000) [reset = 0h]
      3. 7.6.3 TX Registers
        1. 7.6.3.1  TX Register 10 (offset = 0000 0000) [reset = 0h]
        2. 7.6.3.2  TX Register 11 (offset = 0000 0000) [reset = 0h]
        3. 7.6.3.3  TX Register 12 (offset = 0000 0000) [reset = 0h]
        4. 7.6.3.4  TX Register 13 (offset = 0h) [reset = 0]
        5. 7.6.3.5  TX Register 14 (offset = 0000 0000) [reset = 0h]
        6. 7.6.3.6  TX Register 15 (offset = 0000 0000) [reset = 0h]
        7. 7.6.3.7  TX Register 16 (offset = 0000 0000) [reset = 0h]
        8. 7.6.3.8  TX Register 17 (offset = 0000 0000) [reset = 0h]
        9. 7.6.3.9  TX Register 18 (offset = 0000 0000) [reset = 0h]
        10. 7.6.3.10 TX Register 19 (offset = 0000 0000) [reset = 0h]
      4. 7.6.4 Reserved Registers
        1. 7.6.4.1 Reserved Registers 20-39
      5. 7.6.5 Read Only Registers
        1. 7.6.5.1 Core Level Register 40 (offset = 0000 0000) [reset = 0h]
        2. 7.6.5.2 Core Level Register 41 (offset = 0000 0000) [reset = 0h]
        3. 7.6.5.3 RX Registers 42 (offset = 0000 0000) [reset = 0h]
        4. 7.6.5.4 TX Register 43 (offset = 0000 0000) [reset = 0h]
      6. 7.6.6 Adjustment Registers
        1. 7.6.6.1 Adjustment Registers 44-50
        2. 7.6.6.2 Adjustment Register 51 (offset = 0100 0000) [reset = 40h]
        3. 7.6.6.3 Adjustment Registers 52-55
  8. 8 Application Information and Implementations
    1. 8.1 Application Information
    2. 8.2 Typical Application, Transmitter Differential Mode
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
      4. 8.2.4 Typical Application, Transmitter Single-Ended Mode
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
        3. 8.2.4.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

A simplified block diagram of the ONET1131EC is shown in Functional Block Diagram.

The ONET1131EC consists of a transmitter path, an analog reference block, an analog to digital converter, and a 2-wire serial interface and control logic block with power-on reset.

The transmit path consists of an adjustable input equalizer, a multi-rate CDR and an output modulator driver. The output driver provides a differential output voltage but can be operated in a single-ended mode to reduce the power consumption. Output waveform control, in the form of cross-point adjustment and de-emphasis are available to improve the optical eye mask margin. Bias current for the laser is provided and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time is included.

The ONET1131EC contains an analog to digital converter to support transceiver digital diagnostics and can report the supply voltage, laser bias current, laser photodiode current and internal temperature.

The 2-wire serial interface is used to control the operation of the device and read the status of the control registers.

Functional Block Diagram

ONET1131EC fbd_SLLSEQ6.gif

Feature Description

Equalizer

The data signal is applied to an input equalizer by means of the input signal pins DIN+ / DIN–, which provide on-chip differential 100-Ω line termination. The equalizer is enabled by default and can be disabled by setting the transmitter equalizer disable bit TXEQ_DIS = 1 (bit 1 of register 10). Equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line on FR4 printed circuit boards can be achieved. The amount of equalization is set through register settings TXCTLE [0..3] (register 11). The device can accept input amplitude levels from 100 mVpp up to 1000 mVpp.

CDR

The clock and data recovery function consists of a Phase-Locked Loop (PLL) and retimer. The CDR can be operated without a reference clock and the Voltage Controlled Oscillator (VCO) can cover 9.8 Gbps to 11.7 Gbps data rates. The PLL is phase locked to the incoming data stream and attenuates the high frequency jitter on the data, producing a recovered clean clock with substantially reduced jitter. An external capacitor for the PLL loop filter is connected to the LF pin. A value of 2.2 nF is recommended. The clean clock is used to retime the incoming data, producing an output signal with reduced jitter, and in effect, resetting the jitter budget for the transmitter.

The CDR is enabled by default. The CDR can be disabled and bypassed by setting the transmitter CDR disable bit TXCDR_DIS = 1 (bit 4 of register 10). Alternatively, the CDR can be left powered on but bypassed by setting the transmitter CDR bypass bit TX_CDRBP = 1 (bit 3 of register 10); however, this function only works if the receiver CDR bypass bit RX_CDRBP (bit 3 of register 4) is also set to 1.

The CDR is designed to meet the XFP Datacom requirements and Telecom requirements for a maximum of 1-dB jitter peaking at a frequency greater than 120 kHz. The CDR is not designed to meet the Telecom regenerator requirements of jitter peaking less than 0.03 dB at a frequency less than 120 kHz. The default CDR bandwidth is typically 4.5 MHz and can be adjusted using the SEL_RES[0..2] bits (bits 5 to 7 of register 51). Adjusting these bits changes the bandwidth of both the transmitter and receiver CDRs.

For the majority of applications, the default settings in register 19 for the transmitter CDR can be used. However, for some applications or for test purposes, some modes of operation may be useful. The frequency detector for the PLL is set to an automatic mode of operation by default. When a signal is applied to the transmitter input the frequency detector search algorithm will be initiated to determine the frequency of the data. The default algorithm ensures a fast CDR lock time of less than 2 ms. The fast lock can be disabled by setting the transmitter CDR fast lock disable bit TXFL_DIS = 1 (bit 3 of register 19). Once the frequency has been detected then the frequency detector will be disabled and the supply current will decrease by approximately 10mA. In some applications, such as when there are long periods of idle data, it may be advantageous to keep the frequency detector permanently enabled by setting the transmitter frequency detector enable bit TXFD_EN = 1 (bit 5 of register 19). For test purposes, the frequency detector can be permanently disabled by setting the transmitter frequency detector disable bit TXFD_DIS = 1 (bit 4 of register 19). For fast lock times the frequency detector can be set to one of two preselected data rates using the transmitter frequency detection mode selection bits TXFD_MOD[0..1] (bits 6 and 7 of register 19). If it is desired to use the retimer at lower data rates than the standard 9.8 to 11.7Gbps then the transmitter divider ratio should be adjusted accordingly through TXDIV[0..2] (bits 0 to 2 of register 19). For example, for re-timed operation at 2.5 Gbps the divider should be set to divide by 4.

Modulator Driver

The modulation current is sunk from the common emitter node of the limiting output driver differential pair by means of a modulation current generator, which is digitally controlled by the 2-wire serial interface.

The collector nodes of the output stages are connected to the transmitter output pins TXOUT+ and TXOUT–. The collectors have internal 50Ω back termination resistors to VCC_TX. The outputs are optimized to drive a 50 Ω single-ended load and to obtain the maximum single-ended output voltage of 2.0Vpp, AC coupling and inductive pull-ups to VCC are required. For reduced power consumption the DC resistance of the inductive pull-ups should be minimized to provide sufficient headroom on the TXOUT+ and TXOUT– pins.

The polarity of the output pins can be inverted by setting the transmitter output polarity switch bit, TXOUTPOL (bit 5 of register 10) to 1. In addition, the output driver can be disabled by setting the transmitter output driver disable bit TXOUT_DIS = 1 (bit 6 of register 10).

The output driver is set to differential output by default. In order to reduce the power consumption for single-ended applications driving an electroabsorptive modulated laser (EML) the output drive register 13 should be set to single-ended mode. The single-ended output signal is enabled by setting the transmitter mode select bit TXMODE = 1 (bit 6 of register 13). The positive output is active by default. To enable the negative output and disable the positive output set TXOUTSEL = 1 (bit 7 of register 13).

Output de-emphasis can be applied to the signal by adjusting the transmitter de-emphasis bits TXDEADJ[0..3] (bits 0 to 3 of register 13). In addition, the width of the applied de-emphasis can be increased by setting the transmitter output peaking width TXPKSEL = 1 (bit 6 of register 11). The wide peaking width would typically be useful for a more capacitive transmitter load. How de-emphasis is applied is controlled through the TXSTEP bit (bit 5 of register 13). Setting TXSTEP = 1 delays the time of the applied de-emphasis and has more of an impact on the falling edge. A graphical representation of the two de-emphasis modes is shown in Figure 23. Using de-emphasis can help to optimize the transmitted output signal; however, it will add to the power consumption.

The output edge speed can be set to slow mode of operation through the TXSLOW bit (bit 4 of register 13). For transmitter modulation output settings (TXMOD - register 12) below 0xC0 it is recommended to set TXSLOW = 1 to reduce the output jitter.

ONET1131EC TX_De-Emphasis_Modes_SLLSEJ3.gif Figure 23. Transmitter De-Emphasis Modes

Modulation Current Generator

The modulation current generator provides the current for the high speed output driver described above. The circuit can be digitally controlled through the 2-wire interface block or controlled by applying an analog voltage in the range of 0 to 2 V to the AMP pin. The default method of control is through the 2-wire interface. To use the AMP pin set the transmitter amplitude control bit TXAMPCTRL = 1 (bit 0 of register 10).

An 8-bit wide control bus, TXMOD[0..7] (register 12), is used to set the desired modulation current and the output voltage.

The entire transmitter signal path, including CDR, can be disabled and powered down by setting TX_DIS = 1 (bit 7 of register 10).

DC Offset Cancellation and Cross Point Control

The ONET1131EC transmitter has DC offset cancellation to compensate for internal offset voltages. The offset cancellation can be disabled by setting TXOC_DIS = 1 (bit 2 of register 10).

The crossing point can be moved toward the one level by setting TXCPSGN = 1 (bit 7 of register 14) and it can be moved toward the zero level by setting TXCPSGN = 0. The percentage of shift depends upon the register settings of the transmitter cross-point adjustment bits TXCPADJ[0..6] (register 14).

Bias Current Generation and APC Loop

The bias current for the laser is turned off by default and has to be enabled by setting the laser bias current enable bit TXBIASEN = 1 (bit 2 of register 1). In open loop operation, selected by setting TXOLENA = 1 (bit 4 of register 1), the bias current is set directly by the 10-bit wide control word TXBIAS[0..9] (register 15 and register 16). In Automatic Power Control (APC) mode, selected by setting TXOLENA = 0, the bias current depends on the register settings TXBIAS[0..9] and the coupling ratio (CR) between the laser bias current and the photodiode current. CR = IBIAS/IPD. If the photodiode cathode is connected to VCC and the anode is connected to the PD pin (PD pin is sinking current) set TXPDPOL = 1 (bit 0 of register 1). If the photodiode anode is connected to ground and the cathode is connected to the PD pin (PD pin is sourcing current), set TXPDPOL = 0.

Three photodiode current ranges can be selected by means of the photodiode current range bits TXPDRNG[0..1] (bits 5 and 6 of register 1). The photodiode range should be chosen to keep the laser bias control DAC, TXBIAS[0..9], close to the center of its range. This keeps the laser bias current set point resolution high. For details regarding the bias current setting in open-loop mode as well as in closed-loop mode, see the Register Mapping table.

The ONET1131EC has the ability to source or sink the bias current. The default condition is for the BIAS pin to source the current (TXBIASPOL = 0). To act as a sink, set TXBIASPOL = 1 (bit 1 of register 1).

The bias current is monitored using a current mirror with a gain equal to 1/100. By connecting a resistor between MONB and GND, the bias current can be monitored as a voltage across the resistor. A low temperature coefficient precision resistor should be used. The bias current can also be monitored as a 10 bit unsigned digital word by setting the transmitter bias current digital monitor selection bit TXDMONB = 1 (bit 5 of register 16) and removing the resistor from MONB to ground.

The photodiode current is monitored using a current mirror with various gains that are dependent upon the photodiode current range being used. By connecting a resistor between MONP and GND, the photodiode current can be monitored as a voltage across the resistor. A low temperature coefficient precision resistor should be used. The photodiode current can also be monitored as a 10 bit unsigned digital word by setting the transmitter photodiode current digital monitor selection bit TXDMONP = 1 (bit 6 of register 16) and removing the resistor from MONP to ground.

Laser Safety Features and Fault Recovery Procedure

The ONET1131EC provides built in laser safety features. The following fault conditions are detected if the transmitter fault detection enable bit TXFLTEN = 1 (bit 3 of register 1):

  1. Voltage at MONB exceeds the bandgap voltage (1.2 V) or, alternately, if TXDMONB = 1 and the bias current exceeds the bias current monitor fault threshold set by TXBMF[0..7] (register 17). When using the digital monitor, the resistor from the MONB pin to ground must be removed.
  2. Voltage at MONP exceeds the bandgap voltage (1.2 V) and the analog photodiode current monitor fault trigger bit, TXMONPFLT (bit 7 of register 1), is set to 1. Alternately, a fault can be triggered if TXDMONP = 1 and the photodiode current exceeds the photodiode current monitor fault threshold set by TXPMF[0..7] (register 18). When using the digital monitor, the resistor from the MONP pin to ground must be removed.
  3. Photodiode current exceeds 150% of its set value,
  4. Bias control DAC drops in value by more than 50% in one step.

If the fault detection is being used then to avoid a fault from occurring at start-up it is recommended to set up the required bias current and APC loop conditions first and enable the laser bias current (TXBIASEN = 1) as the last step in the sequence of commands.

If one or more fault conditions occur and the transmitter fault enable bit TXFLTEN is set to 1, the ONET1131EC responds by:

  1. Setting the bias current to zero.
  2. Asserting and latching the TX_FLT pin.
  3. Setting the TX_FLT bit (bit 5 of register 43) to 1.

Fault recovery is performed by the following procedure:

  1. The transmitter disable pin TX_DIS and/or the transmitter bias current enable bit TXBIASEN are toggled for at least the fault latch reset time.
  2. The TX_FLT pin de-asserts while the transmitter disable pin TX_DIS is asserted or the transmitter bias current enable bit TXBIASEN is de-asserted.
  3. If the fault condition is no longer present, the part returns to normal operation with its prior output settings after the disable negate time.
  4. If the fault condition is still present, TX_FLT re-asserts once TX_DIS is set to a low level and/or TXBIASEN is set to 0 and the part will not return to normal operation.

Analog Block

Analog Reference and Temperature Sensor

The ONET1131EC is supplied by a single 2.5 V ±5% supply voltage connected to the VCC and VDD pins. This voltage is referred to ground (GND) and can be monitored as a 10 bit unsigned digital word through the 2-wire interface.

On-chip bandgap voltage circuitry generates a reference voltage, independent of the supply voltage, from which all other internally required voltages and bias currents are derived.

In order to minimize the module component count, the ONET1131ECprovides an on-chip temperature sensor. The temperature can be monitored as a 10 bit unsigned digital word through the 2-wire interface.

Power-On Reset

The ONET1131EC has power on reset circuitry which ensures that all registers are reset to default values during startup. After the power-on to initialize time (tINIT1), the internal registers are ready to be loaded. The part is ready to transmit data after the initialize to transmit time (tINIT2), assuming that the enable chip bit EN_CHIP = 1 (bit 0 of register 0). In addition, the disable pin DIS must be set to zero.

The ONET1131EC bias current can be disabled by setting the DIS pin high. The internal registers are not reset. After the transmitter disable pin DIS is set low the part returns to its prior output settings.

Analog to Digital Converter

The ONET1131EC has an internal 10 bit analog to digital converter (ADC) that converts the analog monitors for temperature, power supply voltage, bias current and photodiode current into a 10 bit unsigned digital word. The first 8 most significant bits (MSBs) are available in register 40 and the 2 least significant bits (LSBs) are available in register 41. Depending on the accuracy required, 8 bits or 10 bits can be read. However, due to the architecture of the 2-wire interface, in order to read the 2 registers, 2 separate read commands have to be sent.

The ADC is enabled by default so to monitor a particular parameter, select the parameter with ADCSEL[0..2] (bits 0 to 2 of register 3). Table 1 shows the ADCSEL bits and the parameter that is monitored.

Table 1. ADC Selection Bits and the Monitored Parameter

ADCSEL2 ADCSEL1 ADCSEL0 MONITORED PARAMETER
0 0 0 Temperature
0 0 1 Supply voltage
0 1 0 Bias current
0 1 1 Photodiode current

To digitally monitor the photodiode current, ensure that TXDMONP = 1 (bit 6 of register 16) and that a resistor is not connected to the MONP pin. To digitally monitor the bias current, ensure that TXDMONB = 1 (bit 5 of register 16) and that a resistor is not connected to the MONB pin. The ADC is disabled by default. To enable the ADC, set the ADC oscillator enable bit OSCEN = 1 (bit 6 of register 3) and set the ADC enable bit ADCEN = 1 (bit 7 of register 3).

The digital word read from the ADC can be converted to its analog equivalent through the following formulas.

Temperature

Equation 1. Temperature (°C) = (0.5475 × ADCx) – 273

Power Supply Voltage

Equation 2. Power supply voltage (V) = (1.36m × ADCx) + 1.76

Photodiode Current Monitor

Equation 3. IPD(μA) = 2 x [ (0.62 × ADCx) – 16] for TXPDRNG00
Equation 4. IPD(μA) = 4 x [ (0.62 × ADCx) – 16] for TXPDRNG01
Equation 5. IPD(μA) = 8 x [ (0.62 × ADCx) – 16] for TXPDRNG1x

Bias Current Monitor

Equation 6. IBIAS (mA) = (0.2 × ADCx) – 4.5

Where: ADCx = the decimal value read from the ADC

2-Wire Interface and Control Logic

The ONET1131EC uses a 2-wire serial interface for digital control. The two circuit inputs, SDA and SCK, are driven, respectively, by the serial data and serial clock from a microprocessor, for example. The SDA and SCK pins require external 4.7-kΩ to 10-kΩ pull-up resistor to VCC for proper operation.

The 2-wire interface allows write access to the internal memory map to modify control registers and read access to read out the control signals. The ONET1131EC is a slave device only which means that it cannot initiate a transmission itself; it always relies on the availability of the SCK signal for the duration of the transmission. The master device provides the clock signal as well as the START and STOP commands. The protocol for a data transmission is as follows:

  1. START command
  2. Seven (7) bit slave address (0001000) followed by an eighth bit which is the data direction bit (R/W). A zero indicates a WRITE and a 1 indicates a READ.
  3. 8 bit register address
  4. 8 bit register data word
  5. STOP command

Regarding timing, the ONET1131EC is I2C compatible. The typical timing is shown in Figure 2 and a complete data transfer is shown in Figure 24. Parameters for Figure 2 are defined in the Timing Diagram Definitions.

Bus Idle

Both SDA and SCK lines remain HIGH

Start Data Transfer

A change in the state of the SDA line, from HIGH to LOW, while the SCK line is HIGH, defines a START condition (S). Each data transfer is initiated with a START condition.

Stop Data Transfer

A change in the state of the SDA line from LOW to HIGH while the SCK line is HIGH defines a STOP condition (P). Each data transfer is terminated with a STOP condition; however, if the master still wishes to communicate on the bus, it can generate a repeated START condition and address another slave without first generating a STOP condition.

Data Transfer

Only one data byte can be transferred between a START and a STOP condition. The receiver acknowledges the transfer of data.

Acknowledge

Each receiving device, when addressed, is obliged to generate an acknowledge bit. The transmitter releases the SDA line and a device that acknowledges must pull down the SDA line during the acknowledge clock pulse in such a way that the SDA line is stable LOW during the HIGH period of the acknowledge clock pulse. Setup and hold times must be taken into account. When a slave-receiver doesn’t acknowledge the slave address, the data line must be left HIGH by the slave. The master can then generate a STOP condition to abort the transfer. If the slave-receiver does acknowledge the slave address but some time later in the transfer cannot receive any more data bytes, the master must abort the transfer. This is indicated by the slave generating the not acknowledge on the first byte to follow. The slave leaves the data line HIGH and the master generates the STOP condition, see Figure 2.

Device Functional Modes

The ONET1131EC has two main functional modes of operation: differential transmitter output and single-ended transmitter output.

Differential Transmitter Output

Operation with differential output is the default mode of operation. This mode is intended for externally modulated lasers requiring differential drive such as Mach Zehnder modulators.

Single-Ended Transmitter Output

In order to reduce the power consumption for single-ended EML applications the output driver should be set to single-ended mode. The single-ended output signal can be enabled by setting the transmitter mode select bit TXMODE = 1 (bit 6 of register 13). The positive output is active by default. To enable the negative output and disable the positive output set TXOUTSEL = 1 (bit 7 of register 13).

Programming

ONET1131EC I2C_Prog_Seq_SLLSEJ3.gif Figure 24. Programming Sequence

Register Mapping

R/W Control Registers

Core Level Register 0 (offset = 0100 0001 [reset = 41h]

Figure 25. Core Level Register 0
7 6 5 4 3 2 1 0
GLOBAL SW_PIN RESET Reserved I2C RESET EN_CHIP
RWSC RW RWSC RWSC RW
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset. RWSC = Read/Write self clearing (always reads back to zero)

Table 2. Core Level Register 0 Field Descriptions

Bit Field Type Reset Description
7 GLOBAL SW_PIN RESET RWSC 0 Global Reset SW
1 = reset, resets all I2C and EEPROM modules to default
0 = normal operation (self-clearing, always reads back ‘0’)
6:3 Reserved R/W 1 Reserved
2 RWSC 0 Reserved
1 I2C RESET RWSC 0 Chip reset bit
1 = resets all I2C registers to default
0 = normal operation (self-clearing, always reads back ‘0’)
0 EN_CHIP R/W 1 Enable chip bit
1 = Chip enabled
0 = Chip disabled

Core Level Register 1 (offset = 0000 0000) [reset = 0h]

Figure 26. Core Level Register 1
7 6 5 4 3 2 1 0
TXMONPFLT TXPDRNG1 TXPDRNG0 TXOLENA TXFLTEN TXBIASEN TTXBIASPOL TXPDPOL
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 3. Core Level Register 1 Field Descriptions

Bit Field Type Reset Description
7 TXMONPFLT R/W 0 Analog photodiode current monitor fault trigger bit
1 = Fault trigger on MONP pin is enabled
0 = Fault trigger on MONP pin is disabled
6
5
TXPDRNG1
TXPDRNG0
R/W 0 Photodiode current range bits
1X: up to 3080 μA / 3 μA resolution
01: up to 1540 μA / 1.5 μA resolution
00: up to 770 μA / 0.75 μA resolution
4 TXOLENA R/W 0 Open loop enable bit
1 = Open loop bias current control
0 = Closed loop bias current control
3 TXFLTEN R/W 0 Fault detection enable bit
1 = Fault detection on
0 = Fault detection off
2 TXBIASEN R/W 0 Laser Bias current enable bit
1 = Bias current enabled. Toggle to 0 to reset a fault condition.
0 = Bias current disabled
1 TXBIASPOL R/W 0 Laser Bias current polarity bit
1 = Bias pin sinks current
0 = Bias pin sources current
0 TXPDPOL R/W 0 Photodiode polarity bit
1 = Photodiode cathode connected to VCC
0 = Photodiode anode connected to GND

Core Level Register 2 (offset = 0000 0000 ) [reset = 0h]

Figure 27. Core Level Register 2
7 6 5 4 3 2 1 0
Reserved
R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 4. Core Level Register 2 Field Descriptions

Bit Field Type Reset Description
7:0 Reserved R/W 0 Reserved

Core Level Register 3 (offset = 0000 0000) [reset = 0h]

Figure 28. Core Level Register 3
7 6 5 4 3 2 1 0
ADCEN OSCEN Reserved ADCRST Reserved ADCSEL2 ADCSEL1 ADCSEL0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 5. Core Level Register 3 Field Descriptions

Bit Field Type Reset Description
7 ADCEN R/W 0h ADC enabled bit
1 = ADC enabled
0 = ADC disabled
6 OSCEN R/W 0h ADC oscillator bit
1 = Oscillator enabled
0 = Oscillator disabled
5 Reserved R/W 0h Reserved
4 ADCRST R/W 0h ADC reset
1 = ADC reset
0 = ADC no reset
3 Reserved R/W 0h Reserved
2 ADCSEL2 R/W 0h ADC input selection bits <2:0>
000 selects the temperature sensor
001 selects the power supply monitor
010 selects IMONB
011 selects IMONP
1XX are reserved
1 ADCSEL1 R/W 0h
0 ADCSEL0 R/W 0h

RX Registers

RX Register 4 (offset = 0000 0000) [reset = 0h]

Figure 29. RX Register 4
7 6 5 4 3 2 1 0
DIS Reserved
R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 6. RX Register 4 Field Descriptions

Bit Field Type Reset Description
7 DIS R/W 0 Set bit to 1
6:0 Reserved R/W 0 Reserved

RX Register 5 (offset = 0000 0000) [reset = 0h]

Figure 30. Reserved Register 5 - 9
7 6 5 4 3 2 1 0
Reserved
R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 7. Reserved Register 5 - 9 Field Descriptions

Bit Field Type Reset Description
7:0 Reserved R/W 0 Reserved

TX Registers

TX Register 10 (offset = 0000 0000) [reset = 0h]

Figure 31. TX Register 10
7 6 5 4 3 2 1 0
TX_DIS TXOUT_DIS TXOUTPOL TXCDR_DIS TX_CDRBP TXOC_DIS TXEQ_DIS TXAMPCTRL
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 8. TX Register 10 Field Descriptions

Bit Field Type Reset Description
7 TX_DIS R/W 0 TX disable bit
1 = TX disabled (power-down)
0 = TX enabled
6 TXOUT_DIS R/W 0 TX Output Driver disable bit
1 = output disabled
0 = output enabled
5 TXOUTPOL R/W 0 TX Output polarity switch bit
1 = inverted polarity
0 = normal polarity
4 TXCDR_DIS R/W 0 TX CDR disable bit
1 = TX CDR is disabled and bypassed
0 = TX CDR is enabled
3 TX_CDRBP R/W 0 TX CDR bypass bit
1 = TX-CDR bypassed. RX_CDRBP must be set to 1 for this function to operate.
0 = TX-CDR not bypassed
2 TXOC_DIS R/W 0 TX OC disable bit
1 = TX Offset Cancellation disabled
0 = TX Offset Cancellation enabled
1 TXEQ_DIS R/W 0 TX Equalizer disable bit
1 = TX Equalizer is disabled and bypassed
0 = TX Equalizer is enabled
0 TXAMPCTRL R/W 0 TX AMP Ctrl
1 = TX AMP Control is enabled (analog amplitude control)
0 = TX AMP Control is disabled (digital amplitude control)

TX Register 11 (offset = 0000 0000) [reset = 0h]

Figure 32. TX Register 11
7 6 5 4 3 2 1 0
TXAMPRNG TXPKSEL TXTCSEL1 TXTCSEL0 TXCTLE3 TXCTLE2 TXCTLE1 TXCTLE0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 9. TX Register 11 Field Descriptions

Bit Field Type Reset Description
7 TXAMPRNG R/W 0 TX output AMP range
1 = Half TX output amplitude range
0 = Full TX output amplitude range
6 TXPKSEL R/W 0 TX output peaking width
1 = wide peaking width
0 = narrow peaking width
5 TXTCSEL1 R/W 0 TXOUT temperature compensation select bit 1
4 TXTCSEL0 R/W 0 TXOUT temperature compensation select bit 0
3 TXCTLE3 R/W 0 TX input CTLE setting
0000 = minimum
1111 = maximum
2 TXCTLE2 R/W 0
1 TXCTLE1 R/W 0
0 TXCTLE0 R/W 0

TX Register 12 (offset = 0000 0000) [reset = 0h]

Figure 33. TX Register 12
7 6 5 4 3 2 1 0
TXMOD7 TXMOD76 TXMOD5 TXMOD4 TXMOD3 TXMOD2 TXMOD1 TXMOD0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 10. TX Register 12 Field Descriptions

Bit Field Type Reset Description
7 TXMOD7 R/W 0 TX Modulation current setting: sets the output voltage
Output Voltage: 2.4 Vpp / 9.5 mVpp steps
6 TXMOD6 R/W 0
5 TXMOD5 R/W 0
4 TXMOD4 R/W 0
3 TXMOD3 R/W 0
2 TXMOD2 R/W 0
1 TXMOD1 R/W 0
0 TXMOD0 R/W 0

TX Register 13 (offset = 0h) [reset = 0]

Figure 34. TX Register 13
7 6 5 4 3 2 1 0
TXOUTSEL TXMODE TXSTEP TXSLOW TXDEADJ3 TXDEADJ2 TXDEADJ1 TXDEADJ0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 11. TX Register 13 Field Descriptions

Bit Field Type Reset Description
7 TXOUTSEL R/W 0 TX output selection bit
1 = The negative output TXOUT– is active
0 = The positive output TXOUT+ is active
6 TXMODE R/W 0 TX output mode selection bit
1 = Single-ended mode
0 = Differential mode
5 TXSTEP R/W 0 TX output de-emphasis mode selection bit
1 = Delayed de-emphasis
0 = Normal de-emphasis
4 TXSLOW R/W 0 TX edge speed selection bit
1 = Slow edge speed
0 = Normal operation
3 TXDEADJ3 R/W 0 TX de-emphasis setting
0000 = minimum
1111 = maximum
2 TXDEADJ2 R/W 0
1 TXDEADJ1 R/W 0
0 TXDEADJ0 R/W 0

TX Register 14 (offset = 0000 0000) [reset = 0h]

Figure 35. TX Register 14
7 6 5 4 3 2 1 0
TXCPSGN TXCPADJ6 TXCPADJ5 TXCPADJ4 TXCPADJ3 TXCPADJ2 TXCPADJ61 TXCPADJ60
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 12. TX Register 14 Field Descriptions

Bit Field Type Reset Description
7 TXCPSGN R/W 0 TX Eye cross-point adjustment setting

TXCPSGN = 1 (positive shift)

Maximum shift for 1111111
Minimum shift for 0000000

TXCPSGN = 0 (negative shift)

Maximum shift for 1111111
Minimum shift for 0000000

6 TXCPADJ6 R/W 0
5 TXCPADJ5 R/W 0
4 TXCPADJ4 R/W 0
3 TXCPADJ3 R/W 0
2 TXCPADJ2 R/W 0
1 TXCPADJ1 R/W 0
0 TXCPADJ0 R/W 0

TX Register 15 (offset = 0000 0000) [reset = 0h]

Figure 36. TX Register 15
7 6 5 4 3 2 1 0
TXBIAS9 TXBIAS8 TXBIAS7 TXBIAS6 TXBIAS5 TXBIAS4 TXBIAS3 TXBIAS2
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 13. TX Register 15 Field Descriptions

Bit Field Type Reset Description
7 TXBIAS9 R/W 0 Bias current settings (8MSB; 2LSBs are in register 16)
Closed loop (APC):
Coupling ratio CR = IBIAS / IPD, TXBIAS = 0..1023, IBIAS ≤ 150 mA:
TXPDRNG = 00; IBIAS = 0.75 μA x CR x TXBIAS
TXPDRNG = 01; IBIAS = 1.5 μA x CR x TXBIAS
TXPDRNG = 1X; IBIAS = 3 μA x CR x TXBIAS

Open Loop:
IBIAS ~ 147 μA x TXBIAS in source mode
IBIAS ~ 147 μA x TXBIAS in sink mode

6 TXBIAS8 R/W 0
5 TXBIAS7 R/W 0
4 TXBIAS6 R/W 0
3 TXBIAS5 R/W 0
2 TXBIAS4 R/W 0
1 TXBIAS3 R/W 0
0 TXBIAS2 R/W 0

TX Register 16 (offset = 0000 0000) [reset = 0h]

Figure 37. TX Register 16
7 6 5 4 3 2 1 0
Reserved TXDMONP TXDMONB Reserved TXBIAS1 TXBIAS1
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 14. TX Register 16 Field Descriptions

Bit Field Type Reset Description
7 Reserved R/W 0 Reserved
6 TXDMONP R/W 0 Digital photodiode current monitor selection bit (MONP)
1 = Digital photodiode monitor is active (no external resistor is needed)
0 = Analog photodiode monitor is active (external resistor is required)
5 TXDMONB R/W 0 Digital bias current monitor selection bit (MONB)
1 = Digital bias current monitor is active (no external resistor is needed)
0 = Analog bias current monitor is active (external resistor is required)
4:2 Reserved R/W 0 Reserved
1 TXBIAS1 R/W 0 Laser Bias current setting (2 LSBs)
0 TXBIAS0 R/W 0

TX Register 17 (offset = 0000 0000) [reset = 0h]

Figure 38. TX Register 17
7 6 5 4 3 2 1 0
TXBMF7 TXBMF6 TXBMF5 TXBMF4 TXBMF3 TXBMF2 TXBMF1 TXBMF0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 15. TX Register 17 Field Descriptions

Bit Field Type Reset Description
7 TXBMF7 R/W 0 Bias current monitor fault threshold
With TXDMONB = 1
Register sets the value of the bias current that will trigger a fault.
The external resistor on the MONB pin must be removed to use this feature.
6 TXBMF6 R/W 0
5 TXBMF5 R/W 0
4 TXBMF4 R/W 0
3 TXBMF3 R/W 0
2 TXBMF2 R/W 0
1 TXBMF1 R/W 0
0 TXBMF0 R/W 0

TX Register 18 (offset = 0000 0000) [reset = 0h]

Figure 39. TX Register 18
7 6 5 4 3 2 1 0
TXPMF7 TXPMF6 TXPMF5 TXPMF4 TXPMF3 TXPMF2 TXPMF1 TXPMF0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 16. TX Register 18 Field Descriptions

Bit Field Type Reset Description
7 TXPMF7 R/W 0 Power monitor fault threshold
With TXDMONP = 1
Register sets the value of the photodiode current that will trigger a fault.
The external resistor on the MONP pin must be removed to use this feature.
6 TXPMF6 R/W 0
5 TXPMF5 R/W 0
4 TXPMF4 R/W 0
3 TXPMF3 R/W 0
2 TXPMF2 R/W 0
1 TXPMF1 R/W 0
0 TXPMF0 R/W 0

TX Register 19 (offset = 0000 0000) [reset = 0h]

Figure 40. TX Register 19
7 6 5 4 3 2 1 0
TXFD_MOD1 TXFD_MOD0 TXFD_EN TXFD_DIS 0TXFL_DIS TXDIV2 TXDIV1 TXDIV0
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 17. TX Register 19 Field Descriptions

Bit Field Type Reset Description
7 TXFD_MOD1 R/W 0 TX frequency detection mode selection
00 = auto selection enabled
01 = Pre-selected to 10.3 Gbps
10 = Pre-select to 11.1 Gbps
11 = test mode (do not use)
6 TXFD_MOD0 R/W 0
5 TXFD_EN R/W 0 TX frequency detector enable bit
1 =TX frequency detector is always enabled
0 = TX frequency detector in automatic mode
4 TXFD_DIS R/W 0 TX frequency detector disable bit
1 = TX frequency detector is always disabled
0 = TX frequency detector is in automatic mode
3 TXFL_DIS R/W 0 TX CDR fast lock disable bit
1 = TX CDR fast lock disabled
0 = TX CDR in fast lock mode
2 TXDIV2 R/W 0 TX Divider Ratio
000: Full-Rate,
001: Divide by 2
010: Divide by 4
011: Divide by 8
100: Divide by 16
101: Divide by 32
1 TXDIV1 R/W 0
0 TXDIV0 R/W 0

Reserved Registers

Reserved Registers 20-39

Figure 41. Reserved Registers 20-39
7 6 5 4 3 2 1 0
Reserved
R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 18. Reserved Registers 20-39 Field Descriptions

Bit Field Type Reset Description
7:0 Reserved R 0 Reserved

Read Only Registers

Core Level Register 40 (offset = 0000 0000) [reset = 0h]

Figure 42. Core Level Register 40
7 6 5 4 3 2 1 0
ADC9 ADC8 ADC5 ADC4 ADC3 ADC2 ADC1 ADC0
R R R R R R R R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 19. Core Level Register 40 Field Descriptions

Bit Field Type Reset Description
7 ADC9 (MSB) R 0

Digital representation of the ADC input source (read only)

6 ADC8 R 0
5 ADC7 R 0
4 ADC6 R 0
3 ADC5 R 0
2 ADC4 R 0
1 ADC3 R 0
0 ADC2 R 0

Core Level Register 41 (offset = 0000 0000) [reset = 0h]

Figure 43. Core Level Register 41
7 6 5 4 3 2 1 0
Reserved ADC1 ADC0
R R R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 20. Core Level Register 41 Field Descriptions

Bit Field Type Reset Description
7:2 Resereved R 0h Reserved
1 ADC1 R 0h Digital representation of the ADC input source (read only)
0 ADC0 (LSB) R 0h

RX Registers 42 (offset = 0000 0000) [reset = 0h]

Figure 44. RX Registers 42
7 6 5 4 3 2 1 0
Reserved
R RCLR R RCLR R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; RCLR = Read clear

Table 21. RX Registers 42 Field Descriptions

Bit Field Type Reset Description
7 Reserved R 0 Reserved
6 Reserved RCLR 0 Reserved
5 Reserved R 0 Reserved
4 Reserved RCLR 0 Reserved
3:0 Reserved R 0 Reserved

TX Register 43 (offset = 0000 0000) [reset = 0h]

Figure 45. Core Level Register 43
7 6 5 4 3 2 1 0
TXCDRLock TXCDRLock TX_FLT TX_DRVDIS Reserved
R R R R R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; RCLR = Read clear

Table 22. TX Registers 43 Field Descriptions

Bit Field Type Reset Description
7 TXCDRLock R 0 TX CDR lock status bit
1 = TX CDR is not locked
0 = TX CDR is locked
6 TXCDRLock (latched Low) RCLR 0 Latched low status of bit 7. Cleared when read.
Latched low bit set to 0 when raw status goes low and keep it low even if raw status goes high.
5 TX_FLT R 0 TX fault status bit
1 = TX fault detected
0 = TX fault not detected
4 TX_DRVDIS R 0 TX driver disable status bit
1 = TX fault logic disables the driver
0 = TX fault logic does not disable the driver
3:0 Reserved R 0 Reserved

Adjustment Registers

Adjustment Registers 44-50

Figure 46. Adjustment Registers 44-50
7 6 5 4 3 2 1 0
Reserved
R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 23. Adjustment Registers 44-50 Field Descriptions

Bit Field Type Reset Description
7:0 Reserved R 0 Reserved

Adjustment Register 51 (offset = 0100 0000) [reset = 40h]

Figure 47. Adjustment Register 51
7 6 5 4 3 2 1 0
SEL_RES_2 SEL_RES_1 SEL_RES_0 Reserved
R R R R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 24. Adjustment Register 51 Field Descriptions

Bit Field Type Reset Description
7 SEL_RES_2 R/W 0 CDR Loop Filter Resistor
000: 75,
001: 150
010: 225
011: 300
100: 375
101: 450
110: 525
111: 600
Default = 225
6 SEL_RES_1 R/W 1
5 SEL_RES_0 R/W 0
4:0 Reserved R/W 0 Reserved

Adjustment Registers 52-55

Figure 48. Adjustment Registers 52-55
7 6 5 4 3 2 1 0
Reserved
R
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 25. Adjustment Registers 52-55 Field Descriptions

Bit Field Type Reset Description
7:0 Reserved R 0 Reserved