SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Linearity over the input range is key for good dc accuracy. The common mode input range and the output swing limitations determine the linearity. In general, an amplifier with rail-to-rail input and output swing is required. Bandwidth is a key concern for this design. Since the NE5532 has a bandwidth of 10MHz, this circuit can only be able to process signals with frequencies of less than 10MHz.