ZHCSET8C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| V(Ax) | Analog input voltage(1) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
| I(ADC12_B) single-ended mode | Operating supply current into AVCC plus DVCC terminal(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 0
REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 |
3.0 V | 145 | 199 | µA | |
| 2.2 V | 140 | 190 | |||||
| I(ADC12_B) differential mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 1
REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 |
3.0 V | 175 | 245 | µA | |
| 2.2 V | 170 | 230 | |||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 10 | 15 | pF | |
| RI | Input MUX ON resistance | 0 V ≤ V(Ax) ≤ AVCC | >2 V | 0.5 | 4 | kΩ | |
| <2 V | 1 | 10 | |||||
Table 5-23 lists the timing parameter for the ADC.