ZHCSET8C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | 2.2 V | 50 | ns | |||
| 3.0 V | 40 | ||||||
| tSTE,LAG | STE lag time, last clock to STE inactive | 2.2 V | 2 | ns | |||
| 3.0 V | 3 | ||||||
| tSTE,ACC | STE access time, STE active to SOMI data out | 2.2 V | 50 | ns | |||
| 3.0 V | 40 | ||||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2.2 V | 50 | ns | |||
| 3.0 V | 45 | ||||||
| tSU,SI | SIMO input data setup time | 2.2 V | 4 | ns | |||
| 3.0 V | 4 | ||||||
| tHD,SI | SIMO input data hold time | 2.2 V | 7 | ns | |||
| 3.0 V | 7 | ||||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid,
CL = 20 pF |
2.2 V | 35 | ns | ||
| 3.0 V | 35 | ||||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | ||
| 3.0 V | 0 | ||||||
Figure 5-16 SPI Slave Mode, CKPH = 0
Figure 5-17 SPI Slave Mode, CKPH = 1 Table 5-21 lists the characteristics of the eUSCI in I2C mode.