ZHCSET8C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| foPx.y | Pin-oscillator frequency | Px.y, CL = 10 pF(1) | 3.0 V | 1200 | kHz | ||
| Px.y, CL = 20 pF(1) | 3.0 V | 650 | kHz | ||||