ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage during program execution and FRAM programming (AVCC = DVCC) (1) | 2.0 | 3.6 | V | ||
| VSS | Supply voltage (AVSS = DVSS) | 0 | V | |||
| TA | Operating free-air temperature | –40 | 85 | °C | ||
| TJ | Operating junction temperature | –40 | 85 | °C | ||
| CVCORE | Required capacitor at VCORE(2) | 470 | nF | |||
| CVCC/ CVCORE | Capacitor ratio of VCC to VCORE | 10 | ||||
| fSYSTEM | Processor frequency (maximum MCLK frequency)(3) | No FRAM wait states(4), 2 V ≤ VCC ≤ 3.6 V |
0 | 8.0 | MHz | |
| With FRAM wait states(4), NACCESS = {2}, NPRECHG = {1}, 2 V ≤ VCC ≤ 3.6 V |
0 | 24.0 | ||||