ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VSENSOR | See (1) | ADC10ON = 1, INCH = 0Ah, TA = 0°C |
2 V, 3 V | 790 | mV | ||
| TCSENSOR | ADC10ON = 1, INCH = 0Ah | 2 V, 3 V | 2.55 | mV/°C | |||
| tSENSOR(sample) | Sample time required if channel 10 is selected (2) | ADC10ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB |
2 V | 30 | µs | ||
| 3 V | 30 | ||||||
| VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh, VMID is ~0.5 × VAVCC |
2 V | 0.97 | 1.0 | 1.03 | V |
| 3 V | 1.46 | 1.5 | 1.54 | ||||
| tVMID(sample) | Sample time required if channel 11 is selected (3) | ADC10ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB |
2 V, 3 V | 1000 | ns | ||
Figure 5-11 Typical Temperature Sensor Voltage