ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IMODOSC | Current consumption | Enabled | 2 V to 3.6 V | 44 | 80 | µA | |
| fMODOSC | MODOSC frequency | 2 V to 3.6 V | 4.5 | 5.0 | 5.5 | MHz | |
| fMODOSC,DC | Duty cycle | Measured at ACLK, divide by 1 | 2 V to 3.6 V | 40% | 50% | 60% | |