ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error (12-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –2.5 | 2.5 | LSB | |
| Integral linearity error (10-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –2 | 2 | |||
| ED | Differential linearity error (12-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –1 | 1.5 | LSB | |
| Differential linearity error (10-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –1 | 1.5 | |||
| EO | Offset error (12-bit mode) | Veref+ reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -4.0 | 4.0 | mV | |
| Offset error (10-bit mode) | Veref+ reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -4.0 | 4.0 | |||
| EG | Gain error (12-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -9.0 | 9.0 | LSB | |
| Gain error (10-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -3.0 | 3.0 | LSB | ||
| ET | Total unadjusted error (12-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | –5.0 | 5.0 | LSB | |
| Total unadjusted error (10-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | –2.0 | 2.0 | LSB | ||